Anaconda Sealtite® HCX

Extensive temperature range

Logo Image
Photo du produit
Remarques

Suitable connection glands:

LT straight, LT angled, T&B straight, T&B angled

Désignation

HCX

Description

For extensive temperature ranges.

Protection tubes from reinforced, galvanized steel band with spiral wound, latched profile, a continuous cord seal and extruded plastic sheath.

This complex construction method keeps the plastic sheath and the internal tube together.

Télécharger
Data sheet

Artikel-Nr.

schwarz

Nennweite

Zoll

Innen-Ø

mm

Außen-Ø

mm

VPE
Meter

Netto EUR/100 Meter bei Abnahme von

bis 100

101 - 500

501 - 1000

94735

3/8"

12,6

17,8

30

809,30

789,10

768,90

96410

1/2"

16,0

21,1

30

944,60

921,00

897,30

96954

3/4"

21,0

26,4

30

1256,50

1225,10

1193,70

97945

1"

26,5

33,1

30

2128,70

2075,40

2022,20

96247

1 1/4"

35,1

41,8

15

2764,80

2695,70

2626,50

97668

1 1/2"

40,3

47,8

15

5403,90

5268,80

5133,80

97811

2"

51,6

59,9

15

6122,30

5969,30

5816,30