HELUTOOL HAP 60-2

Battery-powered hydraulic tool in toolbox

Photo du produit
Remarques

Exclusive inserts

 

Matching inserts:

HELU-S-PE-SK and HELU-S-PE-WM

Further inserts available on request

Désignation

HELUTOOL HAP 60-2

Battery hydraulic tool in toolbox

Description
  • For processing cable lugs and connectors up to 300mm²
  • Quick infeed due to doublee piston hydraulic system
  • Variable speed for placing the tool
  • Ergonomic design for effortless work
  • Easy to service and compact design
  • Two-piece component handles with optimal weight distribution
  • Powerful Li-Ion battery 18 V
  • LED to illumination of the workspace
  • Crimping area: 6-300 mm²
  • Press force: ca. 60 kN
  • Head rotation: 360°
  • Opening range: 17 mm
  • Battery voltage: 18 V
  • Weight incl. battery: approx. 4,4 kg
  • Tool dimensions: 330 x 331 x 75 mm
Fournitures
  • Battery-powered hydraulic tool
  • Battery
  • Battery charger
  • Carry strap
  • Manual
  • Transport case
Télécharger
Data sheet

Artikel-Nr.

Typ

VPE
Stück

Netto EUR/Stück bei Abnahme von

1

2 - 4

5 - 10

908494

HAP 60-2

1

2029,40

1902,50

1775,70