HELUTOOL HHPI 20

Hydraulic hand press in toolbox

Photo du produit
Remarques

Exclusive inserts

Matching inserts:

HELU-S-PE-SK and HELU-S-PE-WM

Further inserts available on request

Désignation

HELUTOOL HHPI 20

Hydraulic hand press in toolbox

Description
  • Extremely fast operation through two-stage hydraulic pump
  • Large processing area up to 300mm²
  • Rotatable quick release head 180 °
  • With folding clasp for effortless operation even in hard reach places
  • Lightweight and portable, compact design
  • Built-in pressure relief valve, even in the case of a false pressing no damage to the tool and inserts
  • Universally applicable: inserts are available for all cable lug types
  • Press force: ca. 62kN
  • Length: 396 mm
  • Weight: ca. 2,8 kg
Fournitures
Including plastic toolbox
Télécharger
Data sheet

Artikel-Nr.

Typ

VPE
Stück

Netto EUR/Stück bei Abnahme von

1

2 - 4

5 - 10

908286

HHPI 20

1

998,10

935,70

873,40