HELUTOOL HKS 1

Cable shear

Photo du produit
Désignation

Cable shear HELUTOOL HKS 1

Description

High quality cable shear for cutting finewire stranded Cu-/Al-wires

  • Blade made of special stainless steel according to EN10020
  • Ergonomical and extremly robust
  • High cutting performance
  • Loose-free screw/pin fixing
  • 2-component-handles
  • With special safety box
  • Cutting area:
    • Straight blade area 0,5-6mm²
    • Integrated cable cutter up to 50mm²
  • Length: 150mm
  • Weight: 0,17g
Fournitures
Cable shear HKS 1, Safetybox
Télécharger
Data sheet

Artikel-Nr.

Typ

VPE
Stück

Netto EUR/Stück bei Abnahme von

1

2 - 4

5 - 10

908229

HKS 1

1

21,50

20,20

19,50