HELU-S-PV-AL-DIN

Aluminium press connector

Photo du produit
Remarques
  • Code type indicates the required hexagonal crimping insert.
  • Part No. 907835 is not standardized.
  • Sleeves are prefilled with contact grease and sealed with plastic plug.
Désignation

Press connector

HELU-S-PV-AL-DIN

Description

Press connector for strain-relieved connections of conductors designed acc. to DIN 46267 part 2.

Télécharger
Data sheet

blank

Artikel-Nr.

Querschnitt

RM/SM - SE

mm²

d

mm

l

mm

Kennzahl
Typ

Gewicht

kg / 1000

Stück

VPE
Stück

Netto EUR/100 Stück bei Abnahme von

bis 100

101 - 500

501 - 1000

907835

16 - 25

5,6

55,0

12

13,4

50

108,20

100,40

77,30

906511

25 - 35

6,8

70,0

12

15,4

50

110,70

102,80

79,10

906512

35 - 50

8,0

85,0

14

28,5

50

114,50

106,30

81,80

906513

50 - 70

10,0

85,0

16

34,0

25

130,40

121,10

93,10

906514

70 - 95

11,5

105,0

18

55,9

25

168,80

156,70

120,60

906515

95 - 120

13,2

105,0

22

82,1

10

230,00

213,60

164,30

906516

120 - 150

14,7

105,0

22

86,4

10

232,20

215,60

165,80

906406

150 - 185

16,3

125,0

25

111,3

10

263,60

244,80

188,30

906517

185 - 240

18,5

125,0

28

143,5

10

392,20

364,20

280,20

906518

240 - 300

21,0

145,0

32

191,7

10

478,60

444,40

341,90

906519

300 -  - 

23,3

145,0

34

227,1

10

858,60

797,30

613,30

906520

400 -  - 

26,0

210,0

38

359,0

5

2042,90

1897,00

1459,20

906521

500 -  - 

29,0

210,0

44

455,0

5

2311,30

2146,20

1650,90