HELUTOOL HMPI 20

Mechanical hand press in toolbox

Photo du produit
Remarques

Exclusive inserts

 

Matching inserts:

HELU-S-PE-SK and HELU-S-PE-WM

Further inserts available on request

Désignation

HELUTOOL HMPI20 Hand-operated mechanical compression tool in toolbox

Description

Hand-operated mechanical compression tool for crimping cable lugs and connectors up to 300mm²

  • Light and compactly construction form
  • Universal usage: dies for all versions of cable lugs are available
  • 360° revolving head with quick opening and closing
  • Continous moveable telescopic handle
  • Press force: approx. 60 kN
  • Length: 560 up to 830 mm
  • Weight: 3,6 kg
Fournitures
Including plastic toolbox
Télécharger
Data sheet

Artikel-Nr.

Typ

Querschnitt

min. - max.

mm²

VPE
Stück

Netto EUR/Stück bei Abnahme von

1

2 - 4

5 - 10

907614

HMPI 20

-

1

719,50

674,60

629,60