HELUTOOL HWW 6/50

Crimping tool

Photo du produit
Désignation

Crimping tool HWW 6/50

Description
  • Crimping tool for crimping tubular cable lugs and connectors of the HELU-S-RK tubular cable lugs and HELU-S-SV tubular butt connectors - series
  • Application range: 6 upt to 50mm²
  • Cross section can be adjusted by turning the in-built revolving dies
  • No need of changing dies
  • Tool points by small measurements, light weight and an extremly high crimping quality due to WM-crimping
  • Length: 380 mm
  • Weight: 1,3 kg
Télécharger
Data sheet

Artikel-Nr.

Typ

Querschnitt

min. - max.

mm²

VPE
Stück

Netto EUR/Stück bei Abnahme von

1

2 - 4

5 - 10

907612

HWW 6/50

6,0 - 50,0

1

136,30

127,80

119,30