HELUTOOL HKS 52 S

Cable shear

Photo du produit
Remarques
Not applicable for cutting steel-wires, cables with steel-insertion and solid conductors.
Désignation

Cable cutter HKS 52 S

Description

Very robust and smooth running cable cutter for cutting stranded aluminium and copper cables.

  • Up to 4x120mm² approx. 1x300mm² and finewiring conductors up to 52mm outsinde-diameter
  • Double, needle bared and patented excentric dive combined with a special blade design guarantees the excellent efficiency of this cable cutter.
  • Length: 325mm
  • Weight: 1,2kg
Télécharger
Data sheet

Artikel-Nr.

Typ

VPE
Stück

Netto EUR/Stück bei Abnahme von

1

2 - 4

5 - 10

907605

HKS 52 S

1

341,70

320,40

299,00