HELUTOOL HKS 35

Cable shear

Photo du produit
Désignation

Cable shear HELUTOOL HKS 35

Description

High quality forged cable cutter for cutting stranded aluminium and copper cables up to 35mm².

Long life cycle, low efforts during cutting and a clean round cut characterize this cable cutter.

  • For cutting cables with outer diameters up to 11mm.

  • Forged

  • Tempered blade with precise finish

  • Burnished

  • Plastic coated handle

  • Length 165mm

  • Weight 200g

Télécharger
Data sheet

Artikel-Nr.

Typ

VPE
Stück

Netto EUR/Stück bei Abnahme von

1

2 - 4

5 - 10

907602

HKS 35

1

18,10

17,00

15,80