HELUTOP® HT-MS-EX-d / e4

Logo Image Logo Image Logo Image Logo Image Logo Image Logo Image
Photo du produit
Propriétés
  • Sealing
  • Strain relief
  • EMC
  • Explosive protection
Remarques

Stainless steel 1.4404 and other temperature ranges on request.

PVC shrouds and earth tags on request.

Certificate of Conformity: CESI 13 ATEX 033X

Marking: Ex II 2 GD, Exd IIC Gb / Exe IIC Gb, Extb IIIC Db

Unit: 1 pcs

Désignation

HELUTOP® HT-MS-EX-d / e 4

Description

For use in explosive areas. For armoured cables (copper or steel).

Télécharger
Data sheet

metrisches Anschlussgewinde

Artikel-Nr.

Größe

Metr.

Kabel-Ø

Innenmantel

von / bis

mm

Kabel-Ø

Außenmantel

von / bis

mm

Gewinde-
länge

mm

Schlüssel-
weite

mm

Eckmaß D2

mm

Höhe

mm

Netto EUR/100 Stück

906965

M16 x 1,5

3,0 - 8,5

6,0 - 12,0

16,0

22 / 26

29,0

47

828,80

906966

M16 x 1,5

6,0 - 12,0

8,5 - 16,0

16,0

25 / 29

31,5

48

1026,80

906967

M20 x 1,5

3,0 - 8,5

6,0 - 12,0

16,0

24 / 26

29,0

47

854,70

906968

M20 x 1,5

6,0 - 12,0

8,5 - 16,0

16,0

25 / 29

31,5

47

1026,80

906970

M25 x 1,5

6,0 - 12,0

8,5 - 16,0

18,0

29 / 29

31,5

48

1091,50

906972

M25 x 1,5

12,0 - 20,0

16,0 - 26,0

18,0

36 / 40

44,0

60

1770,50

906973

M32 x 1,5

12,0 - 20,0

16,0 - 26,0

18,0

40 / 40

44,0

62

1874,10

906974

M32 x 1,5

15,0 - 26,0

20,0 - 33,0

18,0

48 / 52

57,0

78

2578,90

906975

M40 x 1,5

15,0 - 26,0

20,0 - 33,0

18,0

48 / 52

57,0

78

2316,20

906976

M40 x 1,5

20,0 - 32,0

29,0 - 41,0

18,0

55 / 60

66,0

89

3306,00

906977

M50 x 1,5

22,0 - 35,0

33,0 - 48,0

18,0

60 / 70

82,0

97

4774,90

906978

M50 x 1,5

27,0 - 41,0

36,0 - 52,0

18,0

70 / 70

0,0

100

5357,60

906979

M63 x 1,5

35,0 - 45,0

43,0 - 57,0

20,0

75 / 80

89,5

106

7609,10

906980

M63 x 1,5

40,0 - 52,0

47,0 - 60,0

20,0

85 / 85

94,0

107

8064,20

906981

M75 x 1,5

40,0 - 52,0

47,0 - 60,0

20,0

85 / 85

94,0

107

12243,30