HELUTOP® HT-MS-EX-d 1 EMV

Logo Image Logo Image Logo Image Logo Image Logo Image Logo Image
Photo du produit
Remarques

Also available in stainless steel 1.4404, further sizes or for other temperature ranges on request.

 

Certificate of Conformity: IMQ 13 ATEX 018X

Marking: Ex-d, Ex-e EX II 2GD Ex d IIC Gb, Ex e IIC Gb, Ex tb III CDb

Unit: 1 pcs

Désignation

HELUTOP® HT-MS-EX-d 1 EMV

Description

For use in explosive areas. For cables with braided hose, copper tinned (EMC)

Télécharger
Data sheet

metrisches Anschlussgewinde

Artikel-Nr.

Größe

Metr.

Kabel-Ø

von / bis

mm

Gewinde-
länge

mm

Schlüssel-
weite

mm

Höhe

mm

Netto EUR/100 Stück

906959

M16 x 1,5

4,0 - 8,0

16,0

22

28,5

974,70

906960

M20 x 1,5

4,0 - 12,0

18,0

22

27

1007,40

906961

M25 x 1,5

10,0 - 18,0

16,0

28

30,5

1159,20

906962

M32 x 1,5

14,0 - 24,0

19,0

35

33

1530,60

906963

M40 x 1,5

22,0 - 32,0

20,0

45

40,5

2358,60

906964

M50 x 1,5

26,0 - 35,0

20,0

55 / 50

43,5

3026,10