HELUTOOL SZ

Screw pliers

Photo du produit
Désignation

HELUTOOL SZ

Description

The patented 2-component screw pliers that have been awarded with the Design Prize is the ideal solution for embedded, dirty or corossion-damaged screws.

In addition, the pliers consist of a single joint with induction hardened precision blade. Arched, horizontally and vertically ridged gripping surface, for all self-tapping or metric screws from M2 to M6.

The special head shape of the pliers securely surrounds the screw head, thus loosening the screw which can no longer be removed with conventional tools.

  • Size: 160 mm
  • Weight: 140 g
  • Handle: 2-component precision blade
  • Induction-hardened precision blade with single joint
  • Compatible with the screw size M2 to M6
Télécharger
Data sheet

Artikel-Nr.

Typ

VPE
Stück

Netto EUR/Stück bei Abnahme von

1

2 - 4

5 - 10

906455

HELUTOOL SZ

1

37,30

36,20

35,00