HELUWIND® WK MS Single-Torsion

12/20 kV

Logo Image Logo Image
Photo du produit
Caractéristiques techniques
  • Temperatur range
    flexing -40°C to +90°C
  • Nominal voltage
    12/20 kV
  • Minimum bending radius
    12x cable Ø
  • Torsion application
    +/- 105° per 1m
Structure
  • Special bare copper conductor,
    fine stranded acc. to IEC 60228
  • Special semiconductor layer
  • Special insulation black
  • Sheath: special rubber compound
  • Sheath colour: black
Propriétés
  • Abrasion resistant
  • Flame retardant
  • Torsion tested
  • Oil resistant
  • UV resistant
  • Multi-climate operation
  • Designed for CCV application
  • Easy to assemble
Remarques
For more information, especially on
custom cables, please contact us:
wind@helukabel.de
Utilisation

The WK MS Single-Torsion is designed for flexible applications, especially to accommodate torsional stress in the cable loop of a wind turbine. Due to its flexible structure, the cable allows for small bending radii and is ideally suited for power wiring in wind turbines. Voltage level: 12/20 kV.

12/20kV

Art.-Nr.

Aderzahl x
Nennquer-
schnitt mm²

AWG-Nr.

Außen-Ø

ca. mm

Cu-Zahl

kg / km

Gewicht

ca. kg / km

Preis

EUR / 100m

Cu 0,-

708712

1 x 120

-

27,3

1152,0

1860,0

a. A.

708713

1 x 150

-

29,5

1440,0

2090,0

a. A.

708714

1 x 185

-

31,6

1776,0

2530,0

a. A.

708715

1 x 240

-

34,7

2304,0

3420,0

a. A.

708716

1 x 300

-

36,8

2880,0

4100,0

a. A.