lightning protection, rotor blades

Photo du produit
Caractéristiques techniques
  • Temperature range
    fixed installation -40°C to +80°C
  • Nominal voltage
    0,6/1 kV
  • Test voltage
    4 kV
  • Minimum bending radius
    fixed installation 15x cable Ø
Structure
  • Aluminium conductor, with
    special conductor construction
  • Special insulation compound
  • Sheath colour: black
Remarques
For more information, especially on
custom cables and connectivity
solutions, please contact us:
wind@helukabel.de
Utilisation
This lightning protection cable is suitable for limited flexible applications despite its multi-stranding (class 2) aluminium conductor. This cable can be used in rotor blades of wind turbines.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.

Art.-Nr.

Aderzahl x
Nennquer-
schnitt mm²

AWG-Nr.

Außen-Ø

ca. mm

AL-Zahl

kg / km

Gewicht

ca. kg / km

Preis

EUR / 100m

AL 0,-

706576

1 x 50

-

12,1

148,0

376,0

a. A.

706577

1 x 70

-

13,7

208,0

491,0

a. A.