LAN Cable

HELUKAT® 300A U/UTP 4x2xAWG 24/1 PE

Logo Image
Photo du produit
Structure
UTP 4 x 2 x AWG 24/1 PVC, UL
Description
HELUKAT® 300 UTP plein, UL
Valeurs types
Frequency (MHz) 10 16 62,5 100 155 200 300
Attenuation (db/100m) 5,6 7,0 14,3 18,2 22,9 26,0 32,5
Next (db) 72,0 70,0 65,0 63,0 60,0 57,0 55,0
ACR (db) 66,4 63,0 50,7 44,8 37,1 31,0 22,5
Application

HELUKAT® 300A outdoor data cables are used in the tertiary level of a network. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s, or ISDN absolutely trouble-free. Likewise, the mechanical characteristics are perfectly suited for the application in ducts or along buildings due to their optimized construction.

Normes et standards

Acc. ISO/IEC 11801, acc. EN 50173, acc. EIA/TIA 568-C-2, Category 6, IEC 60754-2

Télécharger
Product Sheet

Art.-Nr.

Bezeichnung

805683

U/UTP 4x2xAWG 24/1 PE