LAN Cable

HELUKAT® 200A F/UTP 4x2xAWG 24/1 PE

Logo Image
Photo du produit
Structure
UTP 4 x 2 x AWG 24/1 PVC, UL
Description
HELUKAT® 300 UTP plein, UL
Valeurs types
Frequency (MHz) 10 16 62,5 100 155 200
Attenuation (db/100m) 5,6 7,2 14,4 18,2 22,9 24,2
Next (db) 70,0 68,0 56,0 50,0 45,0 42,0
ACR (db) 64,4 60,8 41,6 31,8 22,1 17,8
Application

HELUKAT® 200A outdoor data cables are used in the tertiary level of a network. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s, or ISDN absolutely trouble-free. Likewise, the mechanical characteristics are perfectly suited for the application in ducts or along buildings due to their optimized construction.

Normes et standards

Acc. ISO/IEC 11801, acc. EN 50173, acc. EIA/TIA 568-B-2, Category 5e, IEC 60754-2

Télécharger
Product Sheet

Art.-Nr.

Bezeichnung

805572

F/UTP 4x2xAWG 24/1 PE