Copper Connection Technics

HELUKABEL® CONNECTING SYSTEMS INDUSTRY Profibus adaptor SUB-D to M12

Logo Image
Photo du produit
Description

Adaptor Profibus Sub-D/M12 with and without PG

Application

PROFIBUS adaptor Sub-D / M12 will be used for interconnection with harnessed M12 cables. This will avoid interconnection failures and the time for installation is reduced to a minimum.

This adaptor has two M12 interfaces and integrated termination resitors which can be selected under installed condition.

The housing is metallized for an improved EMV resistance.

Availiable with and without PG connector (Sub-D interface on the backside) and status LED´s.

orange = status of termination resistor

green = activity of bus

blue = participation on bus traffic

The PROFIBUS adaptor has an enhanced temperature range of -25°C till +85°C (acc. UL test parameter +60°C)

Fournitures

Sub-D / M12 Adaptor

Homologations
CE,PNO
Options

We also deliver connectors for other systems like CAN-Bus, DeviceNet or Interbus on request.

Télécharger
Product Sheet

Art.-
Nr.

Kabel-
abgang

PG-
Anschluss-
buchse

Dia-
gnose-
funk-
tion

Anschlussart

Abmessungen

in mm

VPE

805194

90°

-

-

M12

70 x 41 x 17

10

805195

90°

ja

-

M12 + Sub-D

70 x 41 x 17

10

805709

90°

ja

ja

M12 + Sub-D

70 x 41 x 17

10