BUS Cable FireWire™

BUS-Cable FireWire™, PUR

Logo Image
Photo du produit
Structure
2x2xAWG26/19 + 2xAWG22/19
Description
FireWire™ PUR UL trailing cable
Valeurs types

Frequency

(MHz)

250

400 500 800 1000  
attenuation

(db/5m)

2,5 3,0 3,6 4,7 5,6  
Application
HELUKABEL® FireWire™ Trailing will be used for permanent moving processes.
Normes et standards
FireWire™ 800 MHz applications
Homologations
UL Style 20236
Télécharger
Product Sheet

Art.-Nr.

Bezeichnung

805057

2x2xAWG26/19 + 2xAWG22/19