LAN Cable

HELUKAT® 300 U/UTP 4x2xAWG 24/1 FRNC

Logo Image
Photo du produit
Structure
UTP 4 x 2 x AWG 24/1 PVC, UL
Description
HELUKAT® 300 UTP plein, UL
Valeurs types
Frequency(MHz)101662,5100155200300
Attenuation(db/100m)5,67,014,318,222,926,032,5
Next(db)72,070,065,063,060,057,055,0
ACR(db)66,463,050,744,837,131,022,5
Application

HELUKAT®300 data cables are used in the tertiary, but also in the secondary level of a network. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s, or ISDN absolutely trouble-free. Likewise, the mechanical characteristics are perfectly suited for the application in tight cable channels and platforms due to their optimized construction.

Télécharger
Product Sheet

Art.-Nr.

Bezeichnung

804766

U/UTP 4x2xAWG 24/1 FRNC