HELUKABEL® ISOBUS PUR

Solutions for the agricultural industry

Hybrid cable for data transmission between tractor and accessory equipment

Facts HELUKABEL® ISOBUS PUR

  • Durable connecting cable between tractor and accessory equipment
  • Hybrid configuration
  • Reliable data transmission due to optimum wire insulation
  • Star quad design and break-away function according to ISO 11783-2
  • Abrasion- and wear-resistant PUR-jacket
  • Resistant to: UV radiation, weathering, microbes

Structure HELUKABEL® ISOBUS PUR

  • Conductor: bare copper conductor, finely stranded acc. to DIN VDE 0295 cl. 5 / IEC 60228 cl. 5
  • Stranding element:
  • 4x0,5 mm²:
    • core insulation: PP
    • core colours: red, yellow, black, green (acc. to ISO 11783-2)
    • cores stranded in star quad formation
    • wrapping with synthetic fleece
  • 2x2,5 mm²:
    • core insulation: PVC
    • core colours: red, black
  • 2x6/10/16 mm²:
    • core insulation: PVC
    • core colours: red, black
  • Stranding: cores with optimal lay-lengths, with filler elements
  • Wrapping: with fibre tape / synthetic fleece
  • Outer sheath: TPU
  • Sheath colour: black (similar RAL9005)

Application HELUKABEL® ISOBUS PUR

The ISOBUS system is a robust hybrid cable used for agricultural vehicles and machines. Optimum performance materials enable long-term durability for deployment in agricultural technology. Customised construction solutions are available on request.

HELUKABEL® ISOBUS PUR

Item no: Core no. x Nominal cross-sec. mm2 Outer-Ø
mm2
Cu-no
kg/km
Weight
kg/km
17001249 2x6 + 2x2,5 + 1x4x0,5 12,7 182,4 278
17001528 2x6 + 2x2,5 + 1x4x0,5 15,3 182,4 350
17001250 2x10 + 2x2,5 + 1x4x0,5 15,0 259,2 402
17001251 2x16 + 2x2,5 + 1x4x0,5 16,8 374,4 524