VERTEILERFLEX

for sensor actuator distributor boxes, PVC, PVC/PUR, PUR

Produktfoto
VERTEILERFLEX 8x0,34 mm² GY  Part no. 72951

Technical data
  • Temperature range
    flexing -5°C  to  +80°C
    fixed installation -30°C  to  +80°C
  • Operating voltage
    U0/U 300/500 V
  • A.c. test voltage, 50 Hz
    2000 V
  • Minimum bending radius
    flexibel 15x outer Ø
    highly flexible 7,5x outer Ø
Cable structure
PVC cables
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of PVC
  • Core identification see table below
  • Outer sheath of special PVC
PUR cables
  • Bare copper conductor,
    extra fine wire acc. to
    DIN VDE 0295 cl.6 / IEC 60228 cl.6
  • Core insulation of PVC
  • Core identification see table below
  • Outer sheath of PUR
Properties
PVC cables
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Information"
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
PUR cables
  • Low adhesion, extremely abrasion resistant,
    resistant to hydrolysis and microbial attack
Special feature
  • The cables with the highly flexible stranded
    conductor, cl. 6, are
    suitable for drag chain applications
  • The types with PVC/PUR sheath material
    have a PVC inner sheath, with a PUR sheath
    applied over it by means of coextrusion
Note
  • All cables can be delivered with UL/CSA
    approbation and Cu screen.
  • Further core numbers, cross sections an
    sheath colours available on request.
Application
These cables are used in connector systems for sensors an actuators. In combination with injected circular connectors and installed actuator-sensor boxes, they constitute an important connecting element between the periphery and the PLC in production systems. The assembled cables offer attractive opportunities for reducing costs, not only in the field of automation technology, but also in the entire manufacturing industry.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet