TOPFLEX® 1000 VFD

XLPE insulation, flexible motor power supply cable with 3 symmetrical ground cores,
oil-resistant, NFPA 79 Ch. 4, EMC-preferred type

Logo Image Logo Image
Produktfoto
Technical data
  • XLPE-insulated motor supply cable
    acc. to UL Std. 1277 and 2277
  • Temperature range
    UL/CSA TC  -40°C  to  +90°C
    flexing  +5°C  to  +50°C
    fixed installation  -40°C  to  +105°C
  • Nominal voltage
    UL TC 600 V
    UL WTTC /
    Flexible Motor Supply 1000 V
  • Test voltage
    2500 V
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x outer Ø
    fixed installation 7,5x outer Ø
Cable structure
  • Bare copper conductor, fine wire
    with AWG dimensions
  • Core insulation of special XLPE
  • Core identification black cores with
    continuous white numbering
  • GN-YE conductor (divided into 3)
  • Cores stranded in concentric layers
  • 3 power + 3 ground conductor design
  • 1. Screening with special aluminium foil
    2. Screening with braid of tinned copper
        wires, optimal coverage approx. 85%
  • Outer sheath of special TPE
  • Sheath colour: black (RAL 9005)
  • Length marking in feet
Properties
  • UV-resistant (SUN RES)
  • Direct burial rated
  • Due the optimal screening an
    interference-free operation of
    frequency container is obtained
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Self-extinguishing and flame retardant
    acc. to CSA FT4
  • UL:
    TC-ER (1277), WTTC (2277),
    UL 44 Type RHW-2 (14 - 2 AWG),
    AWM 21270 (250-500 kcmil) NFPA 79,
    Oil Res I/II, 90°C Dry/Wet, Class I Div. 2
    per NEC Art. 501
    CSA:
    C22.2 No. 230 & 239 - c(UL) CIC-TC
    FT4 (8 - 4/0 AWG)
    C22.2 No. 210 - AWM I/II A/B FT4
Note
  • VFD = Variable Frequency Drive
Application
Flexible, extremely oil-resistant, thermoset-insulated power supply cable for average mechanical stress in fixed installation and sometimes for free movement in dry, moist wet rooms  and outside. XLPE insulation makes this compliant with the requirements outlined in the current edition of
NFPA 79 Chapter 4. Suitable for use in the automotive industry, food processing industry, transfer streets, packaging industry, machine tools, handling equipment. Other industrial uses include pumps, fans, transport belts and in air conditioning systems, etc. Safe for use in explosion
proof areas.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No. power cores

x AWG-No.

No. ground cores

x AWG-No.

No. cores x
cross-section
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

59398

3x AWG 8 +

3x AWG 16

(3x 8,37 + 3x 1,31)

17,1

372,0

573,0

59399

3x AWG 6 +

3x AWG 14

(3x 13,3 + 3x 2,08)

19,3

554,0

735,0

59400

3x AWG 4 +

3x AWG 12

(3x 21,2 + 3x 3,3)

24,5

831,0

1225,0

59401

3x AWG 2 +

3x AWG 10

(3x 33,6 + 3x 5,26)

27,8

1258,0

1737,0

59402

3x AWG 1 +

3x AWG 8

(3x 42,4 + 3x 8,37)

31,1

1615,0

2225,0

59403

3x AWG 1/0 +

3x AWG 8

(3x 53,4 + 3x 8,37)

33,1

1938,0

2604,0

59404

3x AWG 2/0 +

3x AWG 8

(3x 67,5 + 3x 8,37)

35,8

2344,0

3089,0

59405

3x AWG 3/0 +

3x AWG 6

(3x 85 + 3x 13,3)

38,6

2994,0

3823,0

59406

3x AWG 4/0 +

3x AWG 6

(3x 107,2 + 3x 13,3)

44,5

3590,0

4700,0

59407

3x AWG 250 kcmil +

3x AWG 6

(3x 127 + 3x 13,3)

48,4

4177,0

5487,0

59408

3x AWG 300 kcmil +

3x AWG 4

(3x 152 + 3x 21,2)

50,9

5104,0

6530,0

59409

3x AWG 350 kcmil +

3x AWG 2

(3x 178 + 3x 33,6)

54,0

6218,0

7768,0

59410

3x AWG 400 kcmil +

3x AWG 2

(3x 203 + 3x 33,6)

55,5

6875,0

8492,0

59411

3x AWG 500 kcmil +

3x AWG 2

(3x 254 + 3x 33,6)

60,5

8303,0

10130,0