SUPERTRONIC®-C-PURö

Cable for drag chains, halogen-free, meter marking, EMC-preferred type

Logo Image Logo Image
Produktfoto
Technical data
  • Special PUR drag chain cables,
    screened, adapted to
    DIN VDE 0285-525-1 /
    DIN EN 50525-2-51
  • Temperature range
    flexing -30°C  to  +70°C
    fixed installation -40°C  to  +70°C
  • Nominal voltage
    0,14 mm²  350 V
    from 0,25 mm²  500 V
  • Test voltage
    0,14 mm²  800 V
    from 0,25 mm²  1200 V
  • Capacitance
    core/core < 80 pF/m
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 7,5x outer Ø
    fixed installation 4x outer Ø
Cable structure
  • Bare copper conductor,
    extra fine wire, acc. to
    DIN VDE 0295 cl.6 / IEC 60228 cl.6
  • Core insulation of PP
  • Core identification to DIN 47100
  • Cores stranded in layers with
    optimal lay length
  • Wrapping
  • Tinned copper braided screen,
    approx. 85% coverage
  • Fleece wrapping
  • Outer sheath of special full-polyurethane
    TMPU to DIN VDE 0207-363-10-2 /
    DIN EN 50363-10-2
  • Sheath colour: grey (RAL 7001), surface mat
  • With meter marking
Properties
  • Featur
    High flexibility at low temperature, high
    abrasion resistance, break and cut-resistant,
    tear resistant
  • Resistant to
    UV-radiation, Oxygen, Ozone, Hydrolyse, Oil
  • Conditional resistant to
    Microbes, Hydraulic liquidity, Alkalis, Lye
  • The PUR outer sheath is extremely robust
    with high tear, abrasion and oil-resistance
  • Adhesion-low
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
Application
Used for installation in dry, moist and wet environments as well as for outdoors, for free movement without forced motion and for flexible routing without forced motion, for proven use as drag-chain cables. Suitable as a highly flexible control cable for fast hoisting and bending stresses in machinery and tooling construction, in robotics engineering and for continuously moving machinery parts. The long working life of this cable makes it both efficient and economic. The copper braided screening offers effective protection from both internal and external interference. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Information".
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

49653

2 x 0,14

4,1

11,2

32,0

26

49654

3 x 0,14

4,3

14,1

35,0

26

49655

4 x 0,14

4,5

15,5

40,0

26

49656

5 x 0,14

4,8

18,3

45,0

26

49657

7 x 0,14

5,7

27,8

66,0

26

49658

10 x 0,14

6,7

39,3

86,0

26

49659

12 x 0,14

6,9

42,1

94,0

26

49660

14 x 0,14

7,1

45,3

102,0

26

49661

18 x 0,14

7,8

54,1

118,0

26

49662

24 x 0,14

9,0

66,3

149,0

26

49663

25 x 0,14

9,1

68,4

156,0

26

49664

2 x 0,25

4,6

14,9

38,0

24

49665

3 x 0,25

4,8

18,8

44,0

24

49666

4 x 0,25

5,3

21,3

51,0

24

49667

5 x 0,25

5,7

31,0

68,0

24

49668

7 x 0,25

6,7

39,6

82,0

24

49669

10 x 0,25

8,2

53,9

110,0

24

49670

12 x 0,25

8,4

59,1

124,0

24

49671

14 x 0,25

8,7

64,2

135,0

24

49672

18 x 0,25

9,5

78,4

160,0

24

49673

24 x 0,25

11,0

89,9

202,0

24

49674

25 x 0,25

11,1

101,0

211,0

24

49675

2 x 0,34

5,0

18,1

45,0

22

49676

3 x 0,34

5,4

28,7

60,0

22

49677

4 x 0,34

6,2

35,7

76,0

22

49678

5 x 0,34

6,7

39,1

82,0

22

49679

7 x 0,34

7,6

52,7

110,0

22

49680

10 x 0,34

9,2

67,4

148,0

22

49681

12 x 0,34

9,4

76,4

166,0

22

49682

14 x 0,34

10,0

85,5

185,0

22

49683

18 x 0,34

10,9

99,7

216,0

22

49684

24 x 0,34

12,6

147,1

300,0

22

49685

25 x 0,34

12,8

155,0

313,0

22