| Part no. | No.cores x cross-sec. mm² | Outer Ø app. mm | Cop. weight kg / km | Weight app. kg / km | AWG-No. | | 16200 | 2 x 0,5 | 7,0 | 41,0 | 67,0 | 20 | | 16201 | 3 G 0,5 | 7,5 | 45,0 | 83,0 | 20 | | 16169 | 3 x 0,5 | 7,5 | 45,0 | 83,0 | 20 | | 16202 | 4 G 0,5 | 7,9 | 54,0 | 94,0 | 20 | | 16170 | 4 x 0,5 | 7,9 | 54,0 | 94,0 | 20 | | 16203 | 5 G 0,5 | 8,6 | 66,0 | 108,0 | 20 | | 16171 | 5 x 0,5 | 8,6 | 66,0 | 108,0 | 20 | | 16204 | 6 G 0,5 | 9,3 | 73,0 | 125,0 | 20 | | 16205 | 7 G 0,5 | 9,3 | 79,0 | 136,0 | 20 | | 17172 | 7 x 0,5 | 9,3 | 79,0 | 136,0 | 20 | | 16206 | 8 G 0,5 | 9,9 | 82,0 | 150,0 | 20 | | 16207 | 10 G 0,5 | 11,2 | 107,0 | 170,0 | 20 | | 16208 | 12 G 0,5 | 11,5 | 137,0 | 195,0 | 20 | | 16209 | 14 G 0,5 | 12,3 | 142,0 | 223,0 | 20 | | 16210 | 16 G 0,5 | 12,8 | 147,0 | 250,0 | 20 | | 16211 | 18 G 0,5 | 13,7 | 156,0 | 277,0 | 20 | | 16212 | 20 G 0,5 | 14,3 | 173,0 | 310,0 | 20 | | 16315 | 21 G 0,5 | 14,3 | 189,0 | 331,0 | 20 | | 16213 | 24 G 0,5 | 15,8 | 236,0 | 390,0 | 20 | | 16214 | 25 G 0,5 | 15,8 | 250,0 | 407,0 | 20 | | 16215 | 30 G 0,5 | 16,7 | 297,0 | 520,0 | 20 | | 16216 | 32 G 0,5 | 17,2 | 312,0 | 550,0 | 20 | | 16217 | 36 G 0,5 | 17,9 | 320,0 | 585,0 | 20 | | 16218 | 40 G 0,5 | 18,5 | 345,0 | 654,0 | 20 | | 16453 | 41 G 0,5 | 19,4 | 348,0 | 671,0 | 20 | | 16219 | 50 G 0,5 | 20,9 | 407,0 | 740,0 | 20 | | 16220 | 61 G 0,5 | 22,1 | 520,0 | 850,0 | 20 | | 16221 | 80 G 0,5 | 25,4 | 690,0 | 1080,0 | 20 | | 16222 | 100 G 0,5 | 28,1 | 805,0 | 1350,0 | 20 | | 16223 | 2 x 0,75 | 7,7 | 46,0 | 87,0 | 19 | | 16224 | 3 G 0,75 | 8,0 | 57,0 | 98,0 | 19 | | 16173 | 3 x 0,75 | 8,0 | 57,0 | 98,0 | 19 | | 16225 | 4 G 0,75 | 8,9 | 63,0 | 113,0 | 19 | | 16196 | 4 x 0,75 | 8,9 | 63,0 | 113,0 | 19 | | 16226 | 5 G 0,75 | 9,5 | 76,0 | 130,0 | 19 | | 16174 | 5 x 0,75 | 9,5 | 76,0 | 130,0 | 19 | | 16227 | 6 G 0,75 | 10,1 | 82,0 | 156,0 | 19 | | 16228 | 7 G 0,75 | 10,1 | 100,0 | 184,0 | 19 | | 16175 | 7 x 0,75 | 10,1 | 100,0 | 184,0 | 19 | | 16229 | 8 G 0,75 | 10,9 | 112,0 | 221,0 | 19 | | 16230 | 10 G 0,75 | 12,6 | 140,0 | 270,0 | 19 | | 16231 | 12 G 0,75 | 13,0 | 175,0 | 292,0 | 19 | | 16232 | 14 G 0,75 | 13,8 | 190,0 | 315,0 | 19 | | 16233 | 16 G 0,75 | 14,4 | 204,0 | 335,0 | 19 | | 16234 | 18 G 0,75 | 15,2 | 240,0 | 358,0 | 19 | | 16235 | 20 G 0,75 | 16,2 | 262,0 | 420,0 | 19 | | 16316 | 21 G 0,75 | 16,2 | 274,0 | 454,0 | 19 | | 16236 | 24 G 0,75 | 17,7 | 291,0 | 480,0 | 19 | | 16237 | 25 G 0,75 | 17,7 | 306,0 | 508,0 | 19 | | 16238 | 27 G 0,75 | 17,7 | 326,0 | 535,0 | 19 | | 16239 | 30 G 0,75 | 18,5 | 340,0 | 640,0 | 19 | | 16240 | 32 G 0,75 | 19,5 | 349,0 | 688,0 | 19 | | 16241 | 36 G 0,75 | 20,1 | 358,0 | 730,0 | 19 | | 16242 | 40 G 0,75 | 20,9 | 371,0 | 950,0 | 19 | | 16454 | 41 G 0,75 | 21,5 | 403,0 | 971,0 | 19 | | 16243 | 50 G 0,75 | 23,6 | 470,0 | 1100,0 | 19 | | 16244 | 61 G 0,75 | 25,0 | 550,0 | 1290,0 | 19 | | 16245 | 80 G 0,75 | 28,6 | 715,0 | 1510,0 | 19 | | 16246 | 100 G 0,75 | 31,6 | 910,0 | 1640,0 | 19 | | 16248 | 2 x 1 | 8,0 | 54,0 | 97,0 | 18 | | 16249 | 3 G 1 | 8,6 | 64,0 | 103,0 | 18 | | 16176 | 3 x 1 | 8,6 | 64,0 | 103,0 | 18 | | 16250 | 4 G 1 | 9,3 | 76,0 | 146,0 | 18 | | 16177 | 4 x 1 | 9,3 | 76,0 | 146,0 | 18 | | 16251 | 5 G 1 | 9,9 | 89,0 | 169,0 | 18 | | 16178 | 5 x 1 | 9,9 | 89,0 | 169,0 | 18 | | 16252 | 6 G 1 | 10,7 | 101,0 | 199,0 | 18 | | 16253 | 7 G 1 | 10,7 | 114,0 | 219,0 | 18 | | 16179 | 7 x 1 | 10,7 | 114,0 | 219,0 | 18 | | 16254 | 8 G 1 | 11,8 | 130,0 | 270,0 | 18 | | 16255 | 10 G 1 | 13,6 | 156,0 | 330,0 | 18 | | 16256 | 12 G 1 | 14,0 | 186,0 | 350,0 | 18 | | 16257 | 14 G 1 | 14,7 | 198,0 | 400,0 | 18 | | 16258 | 16 G 1 | 15,3 | 214,0 | 422,0 | 18 | | 16259 | 18 G 1 | 16,3 | 284,0 | 514,0 | 18 | | 16260 | 20 G 1 | 17,0 | 325,0 | 545,0 | 18 | | 16261 | 24 G 1 | 18,6 | 366,0 | 640,0 | 18 | | 16262 | 25 G 1 | 18,6 | 387,0 | 689,0 | 18 | | 16263 | 28 G 1 | 19,9 | 421,0 | 710,0 | 18 | | 16264 | 30 G 1 | 19,9 | 457,0 | 762,0 | 18 | | 16265 | 34 G 1 | 21,3 | 500,0 | 910,0 | 18 | | 16266 | 40 G 1 | 22,2 | 536,0 | 1070,0 | 18 | | 16455 | 41 G 1 | 23,0 | 578,0 | 1092,0 | 18 | | 16267 | 50 G 1 | 25,3 | 681,0 | 1315,0 | 18 | | 16268 | 61 G 1 | 26,9 | 710,0 | 1370,0 | 18 | | 16269 | 80 G 1 | 30,7 | 940,0 | 1610,0 | 18 | | 16270 | 100 G 1 | 33,9 | 1180,0 | 1840,0 | 18 | | 16271 | 2 x 1,5 | 9,0 | 64,0 | 130,0 | 16 | | 16272 | 3 G 1,5 | 9,4 | 82,0 | 152,0 | 16 | | 16180 | 3 x 1,5 | 9,4 | 82,0 | 152,0 | 16 | | 16273 | 4 G 1,5 | 10,0 | 99,0 | 168,0 | 16 | | 16181 | 4 x 1,5 | 10,0 | 99,0 | 168,0 | 16 | | 16274 | 5 G 1,5 | 10,9 | 123,0 | 202,0 | 16 | | 16182 | 5 x 1,5 | 10,9 | 123,0 | 202,0 | 16 | | 16275 | 7 G 1,5 | 12,0 | 148,0 | 304,0 | 16 | | 16183 | 7 x 1,5 | 12,0 | 148,0 | 304,0 | 16 | | 16276 | 8 G 1,5 | 13,0 | 172,0 | 336,0 | 16 | | 16277 | 10 G 1,5 | 15,0 | 198,0 | 420,0 | 16 | | 16278 | 12 G 1,5 | 15,4 | 274,0 | 434,0 | 16 | | 16279 | 14 G 1,5 | 16,4 | 294,0 | 480,0 | 16 | | 16280 | 16 G 1,5 | 17,1 | 318,0 | 525,0 | 16 | | 16281 | 18 G 1,5 | 18,0 | 386,0 | 640,0 | 16 | | 16282 | 20 G 1,5 | 19,0 | 401,0 | 690,0 | 16 | | 16317 | 21 G 1,5 | 19,0 | 447,0 | 720,0 | 16 | | 16283 | 24 G 1,5 | 21,0 | 487,0 | 770,0 | 16 | | 16284 | 25 G 1,5 | 21,0 | 531,0 | 805,0 | 16 | | 16285 | 28 G 1,5 | 22,2 | 562,0 | 900,0 | 16 | | 16286 | 30 G 1,5 | 22,2 | 598,0 | 950,0 | 16 | | 16287 | 35 G 1,5 | 24,0 | 685,0 | 1100,0 | 16 | | 16288 | 40 G 1,5 | 25,0 | 759,0 | 1350,0 | 16 | | 16456 | 41 G 1,5 | 25,9 | 840,0 | 1381,0 | 16 | | 16289 | 50 G 1,5 | 28,4 | 997,0 | 1675,0 | 16 | | 16290 | 61 G 1,5 | 30,2 | 1120,0 | 1800,0 | 16 | | 16291 | 80 G 1,5 | 34,4 | 1360,0 | 2300,0 | 16 | | 16292 | 100 G 1,5 | 38,4 | 1690,0 | 2600,0 | 16 | | 16293 | 2 x 2,5 | 10,4 | 110,0 | 180,0 | 14 | | 16294 | 3 G 2,5 | 10,9 | 148,0 | 216,0 | 14 | | 16295 | 4 G 2,5 | 12,0 | 169,0 | 267,0 | 14 | | 16296 | 5 G 2,5 | 12,9 | 220,0 | 347,0 | 14 | | 16297 | 7 G 2,5 | 14,2 | 284,0 | 407,0 | 14 | | 16298 | 10 G 2,5 | 18,0 | 369,0 | 660,0 | 14 | | 16318 | 12 G 2,5 | 18,5 | 470,0 | 722,0 | 14 | | 16299 | 2 x 4 | 12,0 | 124,0 | 302,0 | 12 | | 16300 | 3 G 4 | 12,6 | 178,0 | 340,0 | 12 | | 16301 | 4 G 4 | 13,9 | 234,0 | 410,0 | 12 | | 16302 | 5 G 4 | 15,2 | 284,0 | 502,0 | 12 | | 16303 | 7 G 4 | 16,6 | 385,0 | 638,0 | 12 | | 16304 | 2 x 6 | 14,0 | 176,0 | 350,0 | 10 | | 16305 | 3 G 6 | 14,9 | 245,0 | 450,0 | 10 | | 16306 | 4 G 6 | 16,4 | 316,0 | 559,0 | 10 | | 16307 | 5 G 6 | 17,9 | 442,0 | 702,0 | 10 | | 16308 | 7 G 6 | 19,6 | 530,0 | 907,0 | 10 | | 16309 | 2 x 10 | 17,0 | 260,0 | 500,0 | 8 | | 16310 | 3 G 10 | 18,1 | 367,0 | 750,0 | 8 | | 16311 | 4 G 10 | 19,9 | 549,0 | 1020,0 | 8 | | 16312 | 5 G 10 | 22,0 | 604,0 | 1115,0 | 8 | | 16313 | 7 G 10 | 24,0 | 820,0 | 1500,0 | 8 | | 16460 | 4 G 16 | 24,1 | 807,0 | 1380,0 | 6 | | 16314 | 5 G 16 | 26,7 | 940,0 | 1553,0 | 6 | | 16461 | 4 G 25 | 29,1 | 1169,0 | 1890,0 | 4 | | 16462 | 5 G 25 | 32,2 | 1420,0 | 2270,0 | 4 | | 16463 | 4 G 35 | 32,1 | 1680,0 | 2390,0 | 2 | | 16464 | 5 G 35 | 35,5 | 2020,0 | 2885,0 | 2 | | 16465 | 4 G 50 | 37,9 | 2370,0 | 3315,0 | 1 | | 16157 | 5 G 50 | 42,0 | 2880,0 | 4150,0 | 1 | | 16466 | 4 G 70 | 43,0 | 3257,0 | 4600,0 | 2/0 | | 16158 | 5 G 70 | 47,8 | 4032,0 | 5750,0 | 2/0 | | 16467 | 4 G 95 | 49,6 | 4060,0 | 6060,0 | 3/0 | | 16159 | 5 G 95 | 54,8 | 5244,0 | 7580,0 | 3/0 | | 16468 | 4 G 120 | 54,6 | 5231,0 | 7315,0 | 4/0 | | 16160 | 5 G 120 | 59,7 | 6624,0 | 9150,0 | 4/0 | | 16167 | 4 G 150 | 59,8 | 7760,0 | 9680,0 | 300 kcmil | | 16168 | 5 G 150 | 65,5 | 8496,0 | 10170,0 | 300 kcmil | |