| Part no. | No.cores x cross-sec. mm² | Outer Ø approx. mm | Cop. weight kg / km | Weight approx. kg / km | AWG-No. | | 13170 | 2 x 4 | 12,8 | 124,0 | 236,0 | 12 | | 13171 | 3 G 4 | 13,8 | 178,0 | 361,0 | 12 | | 13172 | 4 G 4 | 14,9 | 234,0 | 430,0 | 12 | | 13173 | 5 G 4 | 16,3 | 284,0 | 509,0 | 12 | | 13175 | 7 G 4 | 19,5 | 321,0 | 660,0 | 12 | | 13178 | 12 G 4 | 23,5 | 581,0 | 979,0 | 12 | | 13179 | 2 x 6 | 14,2 | 176,0 | 296,0 | 10 | | 13180 | 3 G 6 | 15,2 | 245,0 | 420,0 | 10 | | 13181 | 4 G 6 | 16,5 | 316,0 | 579,0 | 10 | | 13182 | 5 G 6 | 18,3 | 442,0 | 719,0 | 10 | | 13183 | 7 G 6 | 21,7 | 530,0 | 1031,0 | 10 | | 13185 | 3 G 10 | 18,8 | 367,0 | 655,0 | 8 | | 13186 | 4 G 10 | 20,7 | 549,0 | 894,0 | 8 | | 13187 | 5 G 10 | 22,7 | 604,0 | 927,0 | 8 | | 13188 | 7 G 10 | 27,8 | 820,0 | 1518,0 | 8 | | 13190 | 3 G 16 | 23,0 | 653,0 | 993,0 | 6 | | 13191 | 4 G 16 | 25,2 | 807,0 | 1340,0 | 6 | | 13192 | 5 G 16 | 27,8 | 940,0 | 1626,0 | 6 | | 13193 | 7 G 16 | 33,9 | 1345,0 | 2080,0 | 6 | | 13196 | 4 G 25 | 30,7 | 1169,0 | 1692,0 | 4 | | 13197 | 5 G 25 | 34,1 | 1420,0 | 1972,0 | 4 | | 13198 | 3 G 35 | 31,0 | 1250,0 | 1704,0 | 2 | | 13199 | 4 G 35 | 34,1 | 1680,0 | 2320,0 | 2 | | 13189 | 5 G 35 | 37,3 | 2020,0 | 2780,0 | 2 | | 13194 | 3 G 50 | 35,7 | 1887,0 | 2661,0 | 1 | | 13195 | 4 G 50 | 37,7 | 2370,0 | 3194,0 | 1 | | 13184 | 5 G 50 | 42,7 | 2880,0 | 4247,0 | 1 | |