| Part no. | No.cores x cross-sec. mm² | Outer Ø app. mm | Cop. weight kg / km | Weight app. kg / km | AWG-No. | | 12001 | 2 x 0,5 | 7,4 | 9,6 | 80,0 | 20 | | 12002 | 3 G 0,5 | 7,7 | 14,4 | 92,0 | 20 | | 12003 | 4 G 0,5 | 8,1 | 19,2 | 102,0 | 20 | | 12004 | 5 G 0,5 | 9,0 | 24,0 | 119,0 | 20 | | 12005 | 7 G 0,5 | 9,5 | 33,6 | 157,0 | 20 | | 12006 | 10 G 0,5 | 11,4 | 48,0 | 205,0 | 20 | | 12007 | 12 G 0,5 | 11,9 | 58,0 | 218,0 | 20 | | 12008 | 14 G 0,5 | 12,5 | 67,0 | 242,0 | 20 | | 12009 | 18 G 0,5 | 13,7 | 86,0 | 340,0 | 20 | | 12010 | 21 G 0,5 | 14,3 | 101,0 | 370,0 | 20 | | 12114 | 25 G 0,5 | 15,8 | 120,0 | 406,0 | 20 | | 12012 | 30 G 0,5 | 16,7 | 144,0 | 439,0 | 20 | | 12013 | 35 G 0,5 | 17,9 | 168,0 | 500,0 | 20 | | 12014 | 40 G 0,5 | 18,5 | 192,0 | 565,0 | 20 | | 12015 | 42 G 0,5 | 19,4 | 202,0 | 593,0 | 20 | | 12016 | 50 G 0,5 | 20,9 | 240,0 | 690,0 | 20 | | 12017 | 61 G 0,5 | 22,1 | 293,0 | 843,0 | 20 | | 12018 | 80 G 0,5 | 25,4 | 384,0 | 1050,0 | 20 | | 12011 | 100 G 0,5 | 28,1 | 480,0 | 1240,0 | 20 | | 12019 | 2 x 0,75 | 7,9 | 14,4 | 98,0 | 19 | | 12020 | 3 G 0,75 | 8,2 | 21,6 | 103,0 | 19 | | 12021 | 4 G 0,75 | 9,1 | 28,8 | 122,0 | 19 | | 12022 | 5 G 0,75 | 9,7 | 36,0 | 142,0 | 19 | | 12112 | 6 G 0,75 | 10,5 | 43,2 | 180,0 | 19 | | 12023 | 7 G 0,75 | 10,5 | 50,0 | 185,0 | 19 | | 12188 | 8 G 0,75 | 11,1 | 57,6 | 201,0 | 19 | | 12024 | 9 G 0,75 | 12,1 | 65,0 | 249,0 | 19 | | 12113 | 10 G 0,75 | 12,8 | 72,0 | 252,0 | 19 | | 12025 | 12 G 0,75 | 13,4 | 86,0 | 292,0 | 19 | | 12026 | 15 G 0,75 | 14,4 | 108,0 | 335,0 | 19 | | 12027 | 18 G 0,75 | 15,2 | 130,0 | 388,0 | 19 | | 12028 | 21 G 0,75 | 16,2 | 151,0 | 474,0 | 19 | | 12029 | 25 G 0,75 | 17,7 | 180,0 | 503,0 | 19 | | 12030 | 32 G 0,75 | 19,5 | 230,0 | 644,0 | 19 | | 12031 | 34 G 0,75 | 20,1 | 245,0 | 663,0 | 19 | | 12032 | 41 G 0,75 | 21,5 | 296,0 | 741,0 | 19 | | 12033 | 50 G 0,75 | 23,6 | 360,0 | 925,0 | 19 | | 12034 | 61 G 0,75 | 25,0 | 439,0 | 1082,0 | 19 | | 12035 | 2 x 1 | 8,2 | 19,2 | 112,0 | 18 | | 12036 | 3 G 1 | 9,0 | 28,8 | 132,0 | 18 | | 12037 | 4 G 1 | 9,5 | 38,4 | 143,0 | 18 | | 12038 | 5 G 1 | 10,1 | 48,0 | 166,0 | 18 | | 12039 | 6 G 1 | 10,9 | 58,0 | 22,0 | 18 | | 12040 | 7 G 1 | 10,9 | 67,0 | 227,0 | 18 | | 12041 | 8 G 1 | 12,0 | 77,0 | 277,0 | 18 | | 12042 | 9 G 1 | 12,8 | 86,0 | 295,0 | 18 | | 12043 | 12 G 1 | 14,0 | 115,0 | 340,0 | 18 | | 12044 | 14 G 1 | 14,7 | 134,0 | 420,0 | 18 | | 12045 | 18 G 1 | 16,3 | 173,0 | 500,0 | 18 | | 12046 | 20 G 1 | 17,0 | 192,0 | 532,0 | 18 | | 12047 | 25 G 1 | 18,6 | 240,0 | 664,0 | 18 | | 12048 | 34 G 1 | 21,3 | 326,0 | 845,0 | 18 | | 12049 | 36 G 1 | 21,3 | 346,0 | 857,0 | 18 | | 12050 | 41 G 1 | 23,0 | 394,0 | 993,0 | 18 | | 12051 | 50 G 1 | 25,3 | 480,0 | 1112,0 | 18 | | 12052 | 56 G 1 | 25,9 | 538,0 | 1225,0 | 18 | | 12053 | 61 G 1 | 26,9 | 586,0 | 1306,0 | 18 | | 12054 | 65 G 1 | 27,8 | 624,0 | 1504,0 | 18 | | 12055 | 80 G 1 | 30,7 | 768,0 | 1750,0 | 18 | | 12056 | 100 G 1 | 33,9 | 960,0 | 1950,0 | 18 | | 12057 | 2 x 1,5 | 9,2 | 29,0 | 129,0 | 16 | | 12058 | 3 G 1,5 | 9,6 | 43,0 | 149,0 | 16 | | 12059 | 4 G 1,5 | 10,4 | 58,0 | 185,0 | 16 | | 12060 | 5 G 1,5 | 11,1 | 72,0 | 205,0 | 16 | | 12109 | 6 G 1,5 | 12,2 | 87,0 | 255,0 | 16 | | 12061 | 7 G 1,5 | 12,2 | 101,0 | 285,0 | 16 | | 12062 | 8 G 1,5 | 13,2 | 115,0 | 340,0 | 16 | | 12063 | 9 G 1,5 | 14,1 | 130,0 | 347,0 | 16 | | 12064 | 10 G 1,5 | 15,0 | 144,0 | 418,0 | 16 | | 12065 | 11 G 1,5 | 15,0 | 158,0 | 430,0 | 16 | | 12066 | 12 G 1,5 | 15,4 | 173,0 | 444,0 | 16 | | 12067 | 14 G 1,5 | 16,4 | 202,0 | 533,0 | 16 | | 12068 | 18 G 1,5 | 18,0 | 259,0 | 593,0 | 16 | | 12069 | 25 G 1,5 | 21,0 | 360,0 | 781,0 | 16 | | 12070 | 32 G 1,5 | 23,1 | 461,0 | 1015,0 | 16 | | 12071 | 34 G 1,5 | 24,0 | 490,0 | 1124,0 | 16 | | 12072 | 42 G 1,5 | 25,9 | 605,0 | 1401,0 | 16 | | 12073 | 50 G 1,5 | 28,4 | 720,0 | 1583,0 | 16 | | 12074 | 61 G 1,5 | 30,2 | 878,0 | 1810,0 | 16 | | 12075 | 80 G 1,5 | 34,4 | 1152,0 | 2316,0 | 16 | | 12076 | 100 G 1,5 | 38,4 | 1440,0 | 2900,0 | 16 | | 12077 | 2 x 2,5 | 10,6 | 48,0 | 185,0 | 14 | | 12078 | 3 G 2,5 | 11,1 | 72,0 | 248,0 | 14 | | 12079 | 4 G 2,5 | 12,2 | 96,0 | 290,0 | 14 | | 12080 | 5 G 2,5 | 13,3 | 120,0 | 347,0 | 14 | | 12081 | 7 G 2,5 | 14,2 | 168,0 | 420,0 | 14 | | 12082 | 12 G 2,5 | 18,5 | 288,0 | 660,0 | 14 | | 12083 | 14 G 2,5 | 19,7 | 336,0 | 750,0 | 14 | | 12084 | 18 G 2,5 | 21,6 | 432,0 | 893,0 | 14 | | 12085 | 20 G 2,5 | 23,0 | 480,0 | 1169,0 | 14 | | 12086 | 25 G 2,5 | 25,6 | 600,0 | 1458,0 | 14 | | 12087 | 30 G 2,5 | 27,3 | 720,0 | 1686,0 | 14 | | 12088 | 34 G 2,5 | 29,4 | 816,0 | 1869,0 | 14 | | 12089 | 50 G 2,5 | 34,7 | 1200,0 | 2200,0 | 14 | | 12090 | 61 G 2,5 | 36,8 | 1464,0 | 3000,0 | 14 | | 12115 | 3 G 4 | 12,6 | 117,0 | 350,0 | 12 | | 12091 | 4 G 4 | 13,9 | 154,0 | 428,0 | 12 | | 12092 | 5 G 4 | 15,2 | 192,0 | 504,0 | 12 | | 12093 | 7 G 4 | 16,6 | 269,0 | 640,0 | 12 | | 12094 | 11 G 4 | 21,0 | 422,0 | 1204,0 | 12 | | 12095 | 4 G 6 | 16,4 | 230,0 | 571,0 | 10 | | 12096 | 5 G 6 | 17,9 | 288,0 | 671,0 | 10 | | 12097 | 7 G 6 | 19,6 | 403,0 | 845,0 | 10 | | 12098 | 4 G 10 | 19,9 | 384,0 | 943,0 | 8 | | 12099 | 5 G 10 | 22,0 | 480,0 | 1065,0 | 8 | | 12100 | 7 G 10 | 24,0 | 672,0 | 1551,0 | 8 | | 12101 | 4 G 16 | 24,1 | 614,0 | 1360,0 | 6 | | 12102 | 5 G 16 | 26,7 | 768,0 | 1740,0 | 6 | | 12103 | 7 G 16 | 29,2 | 1075,0 | 2166,0 | 6 | | 12104 | 4 G 25 | 29,1 | 960,0 | 2020,0 | 4 | | 12105 | 5 G 25 | 32,2 | 1200,0 | 2465,0 | 4 | | 12106 | 4 G 35 | 32,1 | 1344,0 | 2570,0 | 2 | | 12107 | 5 G 35 | 35,5 | 1680,0 | 3185,0 | 2 | | 12108 | 4 G 50 | 37,9 | 1920,0 | 3513,0 | 1 | | 12116 | 5 G 50 | 42,0 | 2400,0 | 4248,0 | 1 | | 12111 | 4 G 70 | 43,0 | 2688,0 | 4810,0 | 2/0 | | 12117 | 5 G 70 | 47,8 | 3360,0 | 5880,0 | 2/0 | | 12110 | 4 G 95 | 49,6 | 3648,0 | 6360,0 | 3/0 | | 12118 | 5 G 95 | 54,8 | 4560,0 | 8071,0 | 3/0 | | 12119 | 4 G 120 | 54,6 | 4608,0 | 8170,0 | 4/0 | | 12327 | 4 G 150 | 59,8 | 5760,0 | 9970,0 | 300 kcmil | |