| Part no. | No.cores x cross-sec. mm² | Outer Ø app. mm | Cop. weight kg / km | Weight app. kg / km | AWG-No. | | 10001 | 2 x 0,5 | 4,8 | 9,6 | 40,0 | 20 | | 10002 | 3 G 0,5 | 5,1 | 14,4 | 46,0 | 20 | | 10003 | 3 x 0,5 | 5,1 | 14,4 | 46,0 | 20 | | 10004 | 4 G 0,5 | 5,5 | 19,0 | 56,0 | 20 | | 10005 | 4 x 0,5 | 5,5 | 19,0 | 56,0 | 20 | | 10006 | 5 G 0,5 | 6,2 | 24,0 | 65,0 | 20 | | 10007 | 5 x 0,5 | 6,2 | 24,0 | 65,0 | 20 | | 10008 | 6 G 0,5 | 6,7 | 29,0 | 75,0 | 20 | | 10009 | 7 G 0,5 | 6,7 | 33,6 | 80,0 | 20 | | 10010 | 7 x 0,5 | 6,7 | 33,6 | 80,0 | 20 | | 10011 | 8 G 0,5 | 7,4 | 38,0 | 97,0 | 20 | | 10172 | 8 x 0,5 | 7,4 | 38,0 | 97,0 | 20 | | 10012 | 10 G 0,5 | 8,6 | 48,0 | 116,0 | 20 | | 10013 | 12 G 0,5 | 9,1 | 58,0 | 135,0 | 20 | | 10014 | 12 x 0,5 | 9,1 | 58,0 | 135,0 | 20 | | 10015 | 14 G 0,5 | 9,5 | 67,0 | 150,0 | 20 | | 10183 | 16 G 0,5 | 10,0 | 76,0 | 175,0 | 20 | | 10016 | 18 G 0,5 | 10,7 | 86,0 | 196,0 | 20 | | 10017 | 20 G 0,5 | 11,3 | 96,0 | 215,0 | 20 | | 10018 | 21 G 0,5 | 11,3 | 101,0 | 240,0 | 20 | | 10019 | 25 G 0,5 | 12,6 | 120,0 | 270,0 | 20 | | 10020 | 30 G 0,5 | 13,5 | 144,0 | 310,0 | 20 | | 10021 | 32 G 0,5 | 14,0 | 154,0 | 323,0 | 20 | | 10022 | 34 G 0,5 | 14,7 | 163,0 | 362,0 | 20 | | 10023 | 40 G 0,5 | 15,3 | 192,0 | 434,0 | 20 | | 10024 | 42 G 0,5 | 15,8 | 202,0 | 449,0 | 20 | | 10025 | 50 G 0,5 | 17,3 | 240,0 | 513,0 | 20 | | 10169 | 52 G 0,5 | 17,3 | 252,0 | 534,0 | 20 | | 10026 | 61 G 0,5 | 18,5 | 293,0 | 625,0 | 20 | | 10027 | 65 G 0,5 | 19,2 | 312,0 | 682,0 | 20 | | 10028 | 80 G 0,5 | 21,3 | 384,0 | 780,0 | 20 | | 10029 | 100 G 0,5 | 23,8 | 480,0 | 980,0 | 20 | | 10030 | 2 x 0,75 | 5,3 | 14,4 | 46,0 | 19 | | 10031 | 3 G 0,75 | 5,6 | 21,6 | 54,0 | 19 | | 10032 | 3 x 0,75 | 5,6 | 21,6 | 54,0 | 19 | | 10033 | 4 G 0,75 | 6,3 | 28,8 | 66,0 | 19 | | 10034 | 4 x 0,75 | 6,3 | 28,8 | 66,0 | 19 | | 10035 | 5 G 0,75 | 6,9 | 36,0 | 80,0 | 19 | | 10036 | 5 x 0,75 | 6,9 | 36,0 | 80,0 | 19 | | 10037 | 6 G 0,75 | 7,7 | 43,0 | 99,0 | 19 | | 10177 | 6 x 0,75 | 7,7 | 43,0 | 99,0 | 19 | | 10038 | 7 G 0,75 | 7,7 | 50,0 | 110,0 | 19 | | 10039 | 7 x 0,75 | 7,7 | 50,0 | 110,0 | 19 | | 10040 | 8 G 0,75 | 8,3 | 58,0 | 130,0 | 19 | | 10173 | 8 x 0,75 | 8,3 | 58,0 | 130,0 | 19 | | 10041 | 9 G 0,75 | 9,1 | 65,0 | 153,0 | 19 | | 10042 | 10 G 0,75 | 9,8 | 72,0 | 162,0 | 19 | | 10043 | 12 G 0,75 | 10,1 | 86,0 | 179,0 | 19 | | 10044 | 12 x 0,75 | 10,1 | 86,0 | 179,0 | 19 | | 10045 | 14 G 0,75 | 10,8 | 101,0 | 214,0 | 19 | | 10046 | 15 G 0,75 | 11,4 | 108,0 | 218,0 | 19 | | 10047 | 18 G 0,75 | 12,2 | 130,0 | 257,0 | 19 | | 10533 | 19 G 0,75 | 12,2 | 137,0 | 264,0 | 19 | | 10048 | 20 G 0,75 | 12,8 | 144,0 | 286,0 | 19 | | 10049 | 21 G 0,75 | 12,8 | 151,0 | 320,0 | 19 | | 10050 | 25 G 0,75 | 14,3 | 180,0 | 365,0 | 19 | | 10534 | 27 G 0,75 | 14,5 | 195,0 | 382,0 | 19 | | 10051 | 32 G 0,75 | 15,9 | 230,0 | 455,0 | 19 | | 10052 | 34 G 0,75 | 16,7 | 245,0 | 510,0 | 19 | | 10182 | 37 G 0,75 | 16,7 | 266,0 | 537,0 | 19 | | 10053 | 40 G 0,75 | 17,3 | 288,0 | 595,0 | 19 | | 10054 | 41 G 0,75 | 18,1 | 296,0 | 607,0 | 19 | | 10055 | 42 G 0,75 | 18,1 | 302,0 | 612,0 | 19 | | 10056 | 50 G 0,75 | 19,8 | 360,0 | 735,0 | 19 | | 10057 | 61 G 0,75 | 21,2 | 439,0 | 845,0 | 19 | | 10178 | 65 G 0,75 | 22,0 | 468,0 | 895,0 | 19 | | 10058 | 80 G 0,75 | 24,3 | 576,0 | 1070,0 | 19 | | 10059 | 100 G 0,75 | 27,1 | 720,0 | 1322,0 | 19 | | 10060 | 2 x 1 | 5,6 | 19,2 | 60,0 | 18 | | 10061 | 3 G 1 | 6,1 | 29,0 | 72,0 | 18 | | 10062 | 3 x 1 | 6,1 | 29,0 | 72,0 | 18 | | 10063 | 4 G 1 | 6,6 | 38,0 | 86,0 | 18 | | 10064 | 4 x 1 | 6,6 | 38,0 | 86,0 | 18 | | 10065 | 5 G 1 | 7,5 | 48,0 | 104,0 | 18 | | 10066 | 5 x 1 | 7,5 | 48,0 | 104,0 | 18 | | 10067 | 6 G 1 | 8,1 | 58,0 | 125,0 | 18 | | 10068 | 7 G 1 | 8,1 | 67,0 | 141,0 | 18 | | 10069 | 7 x 1 | 8,1 | 67,0 | 141,0 | 18 | | 10070 | 8 G 1 | 9,0 | 77,0 | 175,0 | 18 | | 10071 | 9 G 1 | 9,8 | 86,0 | 200,0 | 18 | | 10180 | 10 G 1 | 10,6 | 96,0 | 217,0 | 18 | | 10170 | 10 x 1 | 10,6 | 96,0 | 217,0 | 18 | | 10072 | 12 G 1 | 10,9 | 115,0 | 230,0 | 18 | | 10073 | 12 x 1 | 10,9 | 115,0 | 230,0 | 18 | | 10074 | 14 G 1 | 11,5 | 134,0 | 271,0 | 18 | | 10075 | 16 G 1 | 12,3 | 154,0 | 300,0 | 18 | | 10076 | 18 G 1 | 12,9 | 173,0 | 343,0 | 18 | | 10174 | 18 x 1 | 12,9 | 173,0 | 343,0 | 18 | | 10197 | 19 G 1 | 12,9 | 182,0 | 355,0 | 18 | | 10077 | 20 G 1 | 13,8 | 192,0 | 375,0 | 18 | | 10184 | 20 x 1 | 13,8 | 192,0 | 375,0 | 18 | | 10179 | 21 G 1 | 13,8 | 205,0 | 420,0 | 18 | | 10175 | 24 G 1 | 15,4 | 230,0 | 440,0 | 18 | | 10078 | 25 G 1 | 15,4 | 240,0 | 485,0 | 18 | | 10176 | 25 x 1 | 15,4 | 240,0 | 485,0 | 18 | | 10196 | 26 G 1 | 15,4 | 252,0 | 500,0 | 18 | | 10198 | 27 G 1 | 15,4 | 259,0 | 534,0 | 18 | | 10168 | 30 x 1 | 16,5 | 288,0 | 550,0 | 18 | | 10079 | 34 G 1 | 17,9 | 326,0 | 650,0 | 18 | | 10080 | 36 G 1 | 17,9 | 346,0 | 668,0 | 18 | | 10199 | 37 G 1 | 17,9 | 355,0 | 701,0 | 18 | | 10081 | 40 G 1 | 18,6 | 384,0 | 755,0 | 18 | | 10167 | 40 x 1 | 18,6 | 384,0 | 755,0 | 18 | | 10082 | 41 G 1 | 19,4 | 394,0 | 770,0 | 18 | | 10083 | 42 G 1 | 19,4 | 403,0 | 810,0 | 18 | | 10084 | 50 G 1 | 21,3 | 480,0 | 936,0 | 18 | | 10085 | 56 G 1 | 22,1 | 538,0 | 920,0 | 18 | | 10086 | 61 G 1 | 22,7 | 586,0 | 1100,0 | 18 | | 10087 | 65 G 1 | 23,6 | 628,0 | 1180,0 | 18 | | 10088 | 80 G 1 | 26,3 | 768,0 | 1294,0 | 18 | | 10089 | 100 G 1 | 29,3 | 960,0 | 1644,0 | 18 | | 10090 | 2 x 1,5 | 6,4 | 29,0 | 70,0 | 16 | | 10091 | 3 G 1,5 | 6,8 | 43,0 | 90,0 | 16 | | 10092 | 3 x 1,5 | 6,8 | 43,0 | 90,0 | 16 | | 10093 | 4 G 1,5 | 7,6 | 58,0 | 109,0 | 16 | | 10094 | 4 x 1,5 | 7,6 | 58,0 | 109,0 | 16 | | 10095 | 5 G 1,5 | 8,3 | 72,0 | 131,0 | 16 | | 10096 | 5 x 1,5 | 8,3 | 72,0 | 131,0 | 16 | | 10097 | 6 G 1,5 | 9,2 | 86,0 | 157,0 | 16 | | 10098 | 7 G 1,5 | 9,2 | 101,0 | 184,0 | 16 | | 10099 | 7 x 1,5 | 9,2 | 101,0 | 184,0 | 16 | | 10100 | 8 G 1,5 | 10,1 | 115,0 | 216,0 | 16 | | 11007735 | 8 x 1,5 | 10,1 | 115,0 | 216,0 | 16 | | 10101 | 9 G 1,5 | 11,1 | 129,0 | 259,0 | 16 | | 10181 | 10 G 1,5 | 12,0 | 144,0 | 275,0 | 16 | | 10102 | 11 G 1,5 | 12,0 | 158,0 | 300,0 | 16 | | 10103 | 12 G 1,5 | 12,4 | 173,0 | 309,0 | 16 | | 10104 | 12 x 1,5 | 12,4 | 173,0 | 309,0 | 16 | | 10105 | 14 G 1,5 | 13,0 | 202,0 | 345,0 | 16 | | 10106 | 16 G 1,5 | 13,9 | 230,0 | 386,0 | 16 | | 10107 | 18 G 1,5 | 14,8 | 259,0 | 440,0 | 16 | | 10185 | 19 G 1,5 | 14,8 | 279,0 | 445,0 | 16 | | 10108 | 20 G 1,5 | 15,6 | 288,0 | 490,0 | 16 | | 10109 | 21 G 1,5 | 15,6 | 302,0 | 555,0 | 16 | | 10110 | 25 G 1,5 | 17,6 | 360,0 | 620,0 | 16 | | 10535 | 27 G 1,5 | 17,6 | 389,0 | 670,0 | 16 | | 10111 | 32 G 1,5 | 19,5 | 461,0 | 790,0 | 16 | | 10112 | 34 G 1,5 | 20,2 | 490,0 | 830,0 | 16 | | 10536 | 37 G 1,5 | 20,2 | 533,0 | 892,0 | 16 | | 10113 | 41 G 1,5 | 22,1 | 591,0 | 996,0 | 16 | | 10114 | 42 G 1,5 | 22,1 | 605,0 | 1007,0 | 16 | | 10115 | 50 G 1,5 | 24,2 | 720,0 | 1250,0 | 16 | | 10116 | 56 G 1,5 | 25,1 | 806,0 | 1332,0 | 16 | | 10117 | 61 G 1,5 | 25,8 | 878,0 | 1440,0 | 16 | | 10187 | 65 G 1,5 | 26,9 | 936,0 | 1602,0 | 16 | | 10118 | 80 G 1,5 | 29,8 | 1152,0 | 1871,0 | 16 | | 10119 | 100 G 1,5 | 33,2 | 1440,0 | 2353,0 | 16 | | 10120 | 2 x 2,5 | 7,8 | 48,0 | 112,0 | 14 | | 10121 | 3 G 2,5 | 8,3 | 72,0 | 148,0 | 14 | | 10122 | 3 x 2,5 | 8,3 | 72,0 | 148,0 | 14 | | 10123 | 4 G 2,5 | 9,2 | 96,0 | 178,0 | 14 | | 10124 | 4 x 2,5 | 9,2 | 96,0 | 178,0 | 14 | | 10125 | 5 G 2,5 | 10,1 | 120,0 | 221,0 | 14 | | 10126 | 5 x 2,5 | 10,1 | 120,0 | 221,0 | 14 | | 10127 | 7 G 2,5 | 11,2 | 168,0 | 306,0 | 14 | | 10128 | 7 x 2,5 | 11,2 | 168,0 | 306,0 | 14 | | 10129 | 8 G 2,5 | 12,3 | 192,0 | 363,0 | 14 | | 11007736 | 8 x 2,5 | 12,3 | 192,0 | 363,0 | 14 | | 10548 | 10 G 2,5 | 14,8 | 240,0 | 429,0 | 14 | | 10130 | 12 G 2,5 | 15,3 | 288,0 | 498,0 | 14 | | 10131 | 14 G 2,5 | 16,2 | 336,0 | 569,0 | 14 | | 10132 | 18 G 2,5 | 18,2 | 432,0 | 764,0 | 14 | | 10133 | 21 G 2,5 | 19,4 | 504,0 | 914,0 | 14 | | 10134 | 25 G 2,5 | 21,6 | 600,0 | 1044,0 | 14 | | 10135 | 34 G 2,5 | 25,2 | 816,0 | 1470,0 | 14 | | 10136 | 42 G 2,5 | 27,3 | 1008,0 | 1790,0 | 14 | | 10137 | 50 G 2,5 | 30,0 | 1200,0 | 2095,0 | 14 | | 10138 | 61 G 2,5 | 32,2 | 1464,0 | 2750,0 | 14 | | 10139 | 100 G 2,5 | 41,4 | 2400,0 | 4450,0 | 14 | | 10140 | 2 x 4 | 9,2 | 77,0 | 195,0 | 12 | | 10141 | 3 G 4 | 9,7 | 115,0 | 230,0 | 12 | | 10142 | 4 G 4 | 10,8 | 154,0 | 295,0 | 12 | | 10143 | 5 G 4 | 12,1 | 192,0 | 361,0 | 12 | | 10144 | 7 G 4 | 13,4 | 269,0 | 458,0 | 12 | | 10145 | 8 G 4 | 14,7 | 307,0 | 590,0 | 12 | | 10549 | 10 G 4 | 17,6 | 384,0 | 687,0 | 12 | | 10146 | 12 G 4 | 18,2 | 461,0 | 790,0 | 12 | | 10147 | 3 G 6 | 11,9 | 173,0 | 355,0 | 10 | | 10148 | 4 G 6 | 13,2 | 230,0 | 424,0 | 10 | | 10149 | 5 G 6 | 14,7 | 288,0 | 525,0 | 10 | | 10150 | 7 G 6 | 16,2 | 403,0 | 625,0 | 10 | | 10151 | 3 G 10 | 14,8 | 288,0 | 540,0 | 8 | | 10152 | 4 G 10 | 16,4 | 384,0 | 701,0 | 8 | | 10153 | 5 G 10 | 18,3 | 480,0 | 858,0 | 8 | | 10154 | 7 G 10 | 20,2 | 672,0 | 1106,0 | 8 | | 10190 | 3 G 16 | 18,4 | 461,0 | 827,0 | 6 | | 10155 | 4 G 16 | 20,4 | 614,0 | 1035,0 | 6 | | 10156 | 5 G 16 | 22,8 | 768,0 | 1259,0 | 6 | | 10157 | 7 G 16 | 25,2 | 1075,0 | 1780,0 | 6 | | 10191 | 3 G 25 | 22,4 | 720,0 | 1186,0 | 4 | | 10158 | 4 G 25 | 25,1 | 960,0 | 1582,0 | 4 | | 10159 | 5 G 25 | 27,9 | 1200,0 | 1999,0 | 4 | | 10160 | 7 G 25 | 30,8 | 1680,0 | 2825,0 | 4 | | 10192 | 3 G 35 | 25,2 | 1008,0 | 1585,0 | 2 | | 10161 | 4 G 35 | 27,9 | 1344,0 | 2105,0 | 2 | | 10162 | 5 G 35 | 31,0 | 1680,0 | 2633,0 | 2 | | 10193 | 3 G 50 | 29,9 | 1440,0 | 2550,0 | 1 | | 10163 | 4 G 50 | 33,0 | 1920,0 | 2940,0 | 1 | | 10188 | 5 G 50 | 37,0 | 2400,0 | 2936,0 | 1 | | 10194 | 3 G 70 | 34,1 | 2016,0 | 3180,0 | 2/0 | | 10164 | 4 G 70 | 37,9 | 2688,0 | 4090,0 | 2/0 | | 10189 | 5 G 70 | 42,4 | 3360,0 | 5443,0 | 2/0 | | 10195 | 3 G 95 | 39,6 | 2736,0 | 4680,0 | 3/0 | | 10165 | 4 G 95 | 43,9 | 3648,0 | 5540,0 | 3/0 | | 10333 | 5 G 95 | 49,0 | 4560,0 | 6931,0 | 3/0 | | 10166 | 4 G 120 | 48,8 | 4608,0 | 7000,0 | 4/0 | | 13139 | 4 G 150 | 54,4 | 5760,0 | 8340,0 | 300 kcmil | | 13140 | 4 G 185 | 62,3 | 7104,0 | 9904,0 | 350 kcmil | |