Products for Potential Earthing Concepts

Solutions for the automotive industry and plant construction

Our Flyer informs you about our product range:

  • SINGLE CORES
    >> H07V-K / 07V-K
    Application areas:
    • in electrical installation pipes either on or underneath plaster
    • internal wiring of devices, distribution boards and switchgear
    • lighting systems

  • EARTHING / EMC-ACCESSORIES
    >> STRANDED COPPER WIRE
    Application areas:
    • Earthing machines / systems with corrosion protection
    • Protective equipotential bonding in CBN ring-conductor systems, e.g. in the automotive industry

    >> CU-EARTHING STRAP
    Application areas:
    • Automotive industry
    • Robot plants
    • Switch cabinet construction

  • PROFINET CABLES
    >> HELUCONTROL® PROFINET 24V POWER PVC /+ FE PVC
    Application areas:
    • For flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced movement under dry, damp or wet conditions, indoor use only.
    • Used as a power supply to PROFINET components on machine tools, conveyer belts, production lines and in production plants.

    >> HELUCHAIN® PROFINET 24V POWER PVC /+ FE PVC
    Application areas:
    • In dry / damp rooms (not for outdoors)
    • PROFINET-conforming, highly flexible, PVC drag chain cable
    • In measurement and control technology for frequent lifting and bending stress in the automotive industry
    • Machine and tool construction
    • Permanently moving machine parts

  • EMC CABLE GLANDS
    >> HELUTOP® MS-EP
    Properties
    • Optimum strain relief through clamping plates
    • No shield damage when assembling or disassembling rotating spring washers in the contact system
    • Contact made automatically when the gland is closed
    • Excellent shield damping and current deflection
    • High savings in time and installation costs

    >> HELUTOP® MS-EP4
    Properties
    • Optimal strain relief with clamping plates
    • No shield damage when assembling or disassembling rotating spring washers in the contact system
    • High savings in time and costs due to extremely easy installation and deinstallation
    • Contact made automatically when the gland is closed
    • Excellent shield damping and current deflection
    • Gentle contact of the springs on the shielding braid due to an extensive contact system area
    • Best vibration strength