HELUSOUND® 450 EXTREME FLEX PVC

Speaker cable

Advantages

  • extremely flexible and simultaneously robust – mobile, simple and quick installation
  • special soft PVC sheath (optimal haptic) and stranding class 6 ensure maximum flexibility with high stability
  • ideal for small drums – power saving and effortless use
  • long durability due to ideal stranding (resistance to corkscrews)
  • suitable for fixed installation – double stock holding is not necessary
  • high quality due to in-house production
  • customized meter marking of the sheath free of charge

Structure

  • Conductor material: bare copper, class 6 (84 x 0,15 mm)
  • Core insulation: PVC flame retardant
  • Core colours: red, black
  • Stranding element: 2 cores optimally stranded
  • Outer sheath material: PVC flame retardant
  • Cable outer diameter: 6,6 +/- 0,2 mm
  • Outer sheath colour: black (RAL 9005)

Application

Perfect for mobile use: Indoor and Outdoor.

Ideal for festivals and stage technology – live and flexible are the main things.

Optimal for fixed installation in studios and for broadcast.

Part no. Core number x Nominal cross-section mm² Outer-Ø
approx. mm
Cu no. kg/km Weight kg/km
11017574 2x1,5 6,6 28,8 72
11017575 2x2,5 7,5 48,0 101
11017577 4x2,5 8,8 96,0 157
11017965 8x2,5 13,5 192,0 325
11017576 2x4 9,4 76,8 157
11017578 4x4 11,6 153,6 255
11017573 8x4 16,8 307,2 507