NSGAFÖU 3 kV

Special Rubber-Insulated Cable, short-circuit up to 1000 V

Logo Image
Produktfoto
Technical data
  • Special rubber-insulated single core cables
    acc. to DIN VDE 0250-602
  • Temperature range
    flexing -25°C  to  +80°C
    fixed installation -40°C  to  +80°C
  • Permissible conductor operating
    temperature
    +90°C
  • Nominal voltage
    U0/U 1,8/3 kV
  • Max. permissible operating voltage
    - 3-Phase and single phase
      operation  2,1/3,6 kV
    - DC operation  2,7/5,4 kV
  • Test voltage
    6 kV
  • Minimum bending radius
    flexing 10x outer Ø
    fixed installation 6x outer Ø
Cable structure
  • Tinned copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • EPR-insulation,
    compound type 3GI3
    acc. to DIN VDE 0207-20
  • Outer casing:
    Polychloroprene 5GM3
    acc. to DIN VDE 0207-21
  • Colour: black or orange
Properties

Tests

  • Oil resistant acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
  • Behaviour in fire acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • Considered as being short circuit safe
    and  inherently earth-fault-proof are
    those operating materials and conducting
    assemblies where because of suitable
    measures and/or means applied, neither
    a short circuit nor a short to ground is to be
    expected under operating conditions which
    are in accordance with those specified for
    the intended application.
  • Version in 6 kV available on request.
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
Application
Particularly suitable for protection against short circuits in laying and for inherently earth-fault-proof routing in rail vehicles and omnibuses. Also suitable for laying in dry environments. For laying in tubes, closed installation ducts, device wiring, for connecting flexing parts, bundled. Not for usage on cable ladders and cable trays.
Downloads
Data sheet
Certificate of compliance

Colour: black

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

max. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

38501

1 x 1,5

7,0

14,4

62,0

16

38502

1 x 2,5

7,5

24,0

76,0

14

38503

1 x 4

9,0

38,0

95,0

12

38504

1 x 6

9,5

58,0

140,0

10

38505

1 x 10

11,0

96,0

190,0

8

38506

1 x 16

13,0

154,0

270,0

6

38507

1 x 25

15,0

240,0

410,0

4

38508

1 x 35

16,5

336,0

490,0

2

38509

1 x 50

18,0

480,0

650,0

1

38510

1 x 70

20,5

672,0

900,0

2/0

38511

1 x 95

24,0

912,0

1200,0

3/0

38513

1 x 120

26,0

1152,0

1450,0

4/0

38514

1 x 150

28,0

1440,0

1800,0

300 kcmil

38512

1 x 185

31,0

1776,0

2200,0

350 kcmil

38515

1 x 240

34,5

2304,0

2650,0

500 kcmil

38516

1 x 300

38,0

2880,0

3250,0

600 kcmil