N2XH-FE 180/E 90

Security cable, halogen-free, 0,6/1 kV, with improved fire characteristics

Produktfoto
Technical data
  • Halogen free security cable with improved
    characteristics in the case of fire
    acc. to DIN VDE 0266
  • Temperature range
    -30°C  to  +70°C
  • Permissible operating temperature
    at conductor  +90°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4000 V
  • Minimum bending radius
    12x cable Ø
  • Caloric load values
    see "Technical Information"
Cable structure
  • Bare copper conductor,
    single wire or multi wire
    acc. to DIN VDE 0295 cl.1 or cl.2 /
    BS 6360 cl.1 or cl.2 / IEC 60228 cl.1 or cl.2
  • Core insulation with cross-linked
    polyethylene,
    compound type 2XI1
    acc. to DIN VDE 0276-604
  • Core identification acc. to
    DIN VDE 0293-308 / 0276-604
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layers
  • Overall core covering, halogen-free filling
    compound, pressed
  • Outer sheath of thermoplastic halogen-free
    polyolefine, flame retardant
  • Sheath colour: orange
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3 / BS 4066-3 /
    DIN EN 60332-3 / IEC 60332-3
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-267 /
    DIN EN 50267-2-2 / IEC 60754-2
  • Halogen-free acc. to
    DIN VDE 0482-267 /
    DIN EN 50267-2-1 / IEC 60754-1
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 / BS 7622-1+2
    DIN EN 61034-1+2 / IEC 61034-1+2
Properties
  • Halogen-free; no evolution of corrosive
    and toxic gases
  • Flame retardant and hardly flammable
  • Self-extinguished and fire resistant
  • No flame propagation, therefore security
    from fire
  • Low smoke density, no darkening of
    emergency exits without hindering the fire
    extinguishing works
  • Toxicological harmless
  • No self-ignition
  • Maintenance of functionality during the
    increased current load
  • FE 180: Insulation integrity
    for 180 minutes. Tests acc.to
    DIN VDE 0472-814 ≙ IEC 60331.
    Insulation integrity
    under direct flame propagation
    for the test period of 180 minutes.
  • E 90: Functionality of electrical
    cable systems for min. 90 minutes.
    This fulfils the demands of technical
    guide lines for fire protection
    (supplement 1 to DIN VDE 0108-1).
    Test method acc. to DIN 4102-12.
    The functionality for 90 minutes
    assures the functional performance
    of water-pressure-rising stations for
    the supply to avoid smoke and heat
    in safety-stairs and inner rooms, ladder
    shafts and engine rooms for fire brigade
    lifts, emergency lifts for sickbeds in
    hospitals and the fire brigade lifts.
Note
  • re = round conductor, single-wire
    rm = round conductor, multi-wire
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • LS0H = Low Smoke Zero Halogen
Application
Everywhere, where in case of fire human life and material assets are to be protected and safety conciousness take a special significance, e. g. in industrial complexes, power stations, communal establishment, hotels, airports, underground railway networks, hospitals and outpatients clinic (DIN VDE 0107), department stores, data processing centres, theaters, cinemas, in multi-storey buildings, public gatherings, schools etc. (DIN VDE 0108), mining works, offshore plants, leading centres, traffic communication, emergency power supply and alarm systems. Suitable for fixed installation in dry and moist rooms, in, above, on and beneath plaster as well as in masonary walls and in concrete. These cables are suitable for outdoor applications and in underground by using in conduits or tubes. For the installation in conduit all precautions must be taken that no accumulation of water can occur in the pipes.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

52534

1 x 16   rm

11,5

154,0

250,0

6

52535

1 x 25   rm

13,0

240,0

360,0

4

52536

1 x 35   rm

14,0

336,0

460,0

2

52537

1 x 50   rm

15,5

480,0

610,0

1

52538

1 x 70   rm

17,5

672,0

840,0

2/0

52539

1 x 95   rm

19,5

912,0

1120,0

3/0

52540

1 x 120   rm

21,5

1152,0

1390,0

4/0

52541

1 x 150   rm

23,5

1440,0

1690,0

300 kcmil

52542

1 x 185   rm

25,5

1776,0

2090,0

350 kcmil

52899

1 x 240   rm

28,5

2304,0

2660,0

500 kcmil

52543

1 x 300   rm

31,0

2880,0

3350,0

600 kcmil

52544

1 x 400   rm

34,5

3840,0

4230,0

750 kcmil

52545

2 x 1,5   re

14,5

29,0

270,0

16

52546

2 x 2,5   re

15,5

48,0

310,0

14

52547

2 x 4   re

16,5

77,0

370,0

12

52548

2 x 6   re

17,5

115,0

440,0

10

52549

2 x 10   rm

19,5

192,0

600,0

8

52550

2 x 16   rm

21,0

307,0

780,0

6

52551

2 x 25   rm

23,5

480,0

1100,0

4

52552

2 x 35   rm

26,5

672,0

1400,0

2

52553

2 x 50   rm

30,0

960,0

1830,0

1

52554

2 x 70   rm

33,0

1344,0

2420,0

2/0

52555

2 x 95   rm

37,5

1824,0

3240,0

3/0

52556

2 x 120   rm

41,0

2304,0

3940,0

4/0

52557

3 x 1,5   re

15,0

43,0

260,0

16

52558

3 x 2,5   re

16,0

72,0

350,0

14

52559

3 x 4   re

17,0

115,0

420,0

12

52560

3 x 6   re

18,0

173,0

520,0

10

52561

3 x 10   rm

20,5

288,0

710,0

8

52562

3 x 16   rm

22,5

461,0

950,0

6

52563

3 x 25   rm

26,0

720,0

1370,0

4

52564

3 x 35   rm

28,0

1008,0

1750,0

2

52572

3 x 35 / 16   rm

29,5

1162,0

1950,0

2

52565

3 x 50   rm

32,0

1440,0

2310,0

1

52573

3 x 50 / 25   rm

33,5

1680,0

2640,0

1

52566

3 x 70   rm

35,5

2016,0

3100,0

2/0

52574

3 x 70 / 35   rm

37,0

2352,0

3520,0

2/0

52567

3 x 95   rm

40,5

2736,0

4180,0

3/0

52575

3 x 95 / 50   rm

42,0

3216,0

4710,0

3/0

52568

3 x 120   rm

44,0

3456,0

5130,0

4/0

52576

3 x 120 / 70   rm

46,5

4128,0

5910,0

4/0

52569

3 x 150   rm

48,5

4320,0

6260,0

300 kcmil

52577

3 x 150 / 70   rm

50,0

4992,0

6970,0

300 kcmil

52570

3 x 185   rm

53,0

5328,0

7720,0

350 kcmil

52578

3 x 185 / 95   rm

55,5

6240,0

8750,0

350 kcmil

52571

3 x 240   rm

59,5

6912,0

9990,0

500 kcmil

52579

3 x 240 / 120   rm

61,5

8064,0

11180,0

500 kcmil

52580

4 x 1,5   re

16,5

58,0

350,0

16

52581

4 x 2,5   re

17,5

96,0

420,0

14

52582

4 x 4   re

18,5

154,0

510,0

12

52583

4 x 6   re

19,5

230,0

630,0

10

52584

4 x 10   rm

22,5

384,0

880,0

8

52585

4 x 16   rm

24,5

614,0

1180,0

6

52586

4 x 25   rm

28,5

960,0

1730,0

4

52587

4 x 35   rm

31,0

1344,0

2220,0

2

52588

4 x 50   rm

35,0

1920,0

2940,0

1

52589

4 x 70   rm

39,0

2688,0

3960,0

2/0

52590

4 x 95   rm

45,0

3648,0

5360,0

3/0

52591

4 x 120   rm

48,5

4608,0

6550,0

4/0

52592

4 x 150   rm

54,0

5760,0

8070,0

300 kcmil

52593

4 x 185   rm

59,0

7104,0

9970,0

350 kcmil

52594

4 x 240   rm

66,0

9216,0

12830,0

500 kcmil

52595

5 x 1,5   re

18,0

72,0

420,0

16

52596

5 x 2,5   re

19,0

120,0

500,0

14

52597

5 x 4   re

20,0

192,0

610,0

12

52598

5 x 6   re

21,5

288,0

760,0

10

52599

5 x 10   rm

24,5

480,0

1070,0

8

52600

5 x 16   rm

27,0

768,0

1450,0

6

52601

5 x 25   rm

31,0

1200,0

2120,0

4

52602

5 x 35   rm

34,0

1680,0

2730,0

2

52603

5 x 50   rm

38,5

2400,0

3620,0

1

52604

5 x 70   rm

43,5

3360,0

4940,0

2/0

52605

7 x 1,5   re

19,5

101,0

480,0

16

52606

7 x 2,5   re

20,5

168,0

580,0