JZ-500-FC-PUR

tear and coolant resistant, screened, without inner sheath, meter marking, EMC-preferred type

Logo Image
Produktfoto
Technical data
  • Special-PUR control cable adapted to
    DIN VDE 0285-525-1 / DIN EN 50525-1
  • Temperature range
    flexing -10°C  to  +80°C
    fixed installation -40°C  to  +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    3000 V
  • Breakdown voltage
    min. 6000 V
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x outer Ø
    fixed installation 5x outer Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Foil wrapping
  • Tinned copper braided screen,
    approx. 85% coverage
  • Core wrapping of fleece
  • Outer sheath from special full polyurethane
    compound type TMPU to
    DIN EN 50363-10-2
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Resistant to
    UV-radiation, Oxygen, Ozone,Hydrolyse
    and Microbes
  • Low adhesion, matt surface
  • The materials used in manufacture are
    cadmium-free and contain no silicone
    and free from substances harmful to
    the wetting properties of lacquers
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor (OZ)
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
  • unscreened analogue type:
    JZ-500-PUR
Application
Extremely robust cable noted for its good abrasion resistance and notch resistance. Due to its resistance to coolant emulsions, this cable is well suited for use in mechanical engineering, tool making, and systems engineering, and in steel mills and rolling mills in particularly critical areas. Good flexibility means that installation is quick and easy. Suitable for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms, and in open air (fixed installation). The dense screening assures interference-free transmission of all signals and impulses. An ideal interference-free control cable for the above applications.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

23414

2 x 0,5

5,7

35,0

47,0

20

23415

3 G 0,5

5,9

42,0

57,0

20

23416

3 x 0,5

5,9

42,0

57,0

20

23417

4 G 0,5

6,4

47,0

60,0

20

23418

4 x 0,5

6,4

47,0

60,0

20

23419

5 G 0,5

6,9

56,0

75,0

20

23420

5 x 0,5

6,9

56,0

75,0

20

23421

7 G 0,5

7,6

69,0

97,0

20

23422

7 x 0,5

7,6

69,0

97,0

20

23423

10 G 0,5

9,6

94,0

133,0

20

23424

12 G 0,5

9,7

108,0

158,0

20

23425

18 G 0,5

11,5

145,0

218,0

20

23426

25 G 0,5

13,7

240,0

315,0

20

23427

34 G 0,5

15,5

312,0

420,0

20

23428

42 G 0,5

16,9

355,0

487,0

20

23429

2 x 0,75

6,1

40,0

60,0

19

23430

3 G 0,75

6,3

52,0

67,0

19

23431

3 x 0,75

6,3

52,0

67,0

19

23432

4 G 0,75

6,8

60,0

76,0

19

23433

4 x 0,75

6,8

60,0

76,0

19

23434

5 G 0,75

7,4

71,0

92,0

19

23435

5 x 0,75

7,4

71,0

92,0

19

23436

7 G 0,75

8,2

91,0

131,0

19

23437

7 x 0,75

8,2

91,0

131,0

19

23438

10 G 0,75

10,3

137,0

180,0

19

23439

12 G 0,75

10,5

142,0

204,0

19

23440

18 G 0,75

12,7

212,0

290,0

19

23441

25 G 0,75

15,0

281,0

413,0

19

23442

34 G 0,75

17,2

345,0

492,0

19

23443

42 G 0,75

18,8

407,0

624,0

19

23444

2 x 1

6,4

50,0

66,0

18

23445

3 G 1

6,7

60,0

82,0

18

23446

3 x 1

6,7

60,0

82,0

18

23447

4 G 1

7,2

71,0

100,0

18

23448

4 x 1

7,2

71,0

100,0

18

23449

5 G 1

8,0

88,0

128,0

18

23450

5 x 1

8,0

88,0

128,0

18

23451

7 G 1

8,7

111,0

157,0

18

23452

7 x 1

8,7

111,0

157,0

18

23453

10 G 1

11,2

150,0

230,0

18

23454

12 G 1

11,4

184,0

262,0

18

23455

18 G 1

13,6

260,0

381,0

18

23456

25 G 1

16,2

349,0

535,0

18

23457

34 G 1

18,5

486,0

740,0

18

23458

42 G 1

20,2

545,0

867,0

18

23459

50 G 1

22,0

625,0

1027,0

18

23460

2 x 1,5

7,0

63,0

87,0

16

23461

3 G 1,5

7,4

80,0

102,0

16

23462

3 x 1,5

7,4

80,0

102,0

16

23463

4 G 1,5

8,1

97,0

127,0

16

23464

4 x 1,5

8,1

97,0

127,0

16

23465

5 G 1,5

9,0

119,0

159,0

16

23466

5 x 1,5

9,0

119,0

159,0

16

23467

7 G 1,5

9,8

147,0

207,0

16

23468

7 x 1,5

9,8

147,0

207,0

16

23469

12 G 1,5

12,8

267,0

340,0

16

23470

18 G 1,5

15,6

374,0

480,0

16

23471

25 G 1,5

18,4

526,0

704,0

16

23472

30 G 1,5

19,6

555,0

817,0

16

23473

2 x 2,5

8,4

96,0

131,0

14

23474

3 G 2,5

8,8

144,0

168,0

14

23475

4 G 2,5

9,8

148,0

194,0

14

23476

5 G 2,5

10,8

181,0

222,0

14

23477

7 G 2,5

11,9

255,0

345,0

14

23478

12 G 2,5

15,8

441,0

570,0

14

23479

4 G 4

11,6

230,0

310,0

12

23480

5 G 4

12,9

273,0

386,0

12

23481

7 G 4

14,2

316,0

498,0

12

23482

4 G 6

13,8

305,0

414,0

10

23483

5 G 6

15,4

439,0

510,0

10

23484

7 G 6

17,0

505,0

673,0

10

23485

4 G 10

17,2

535,0

591,0

8

23486

5 G 10

19,1

592,0

768,0

8

23487

7 G 10

21,2