Industrial Ethernet

HELUKAT® 100S ECO SF/UTP 4x1x0,15 PUR

Logo Image
Produktfoto
Cable structure
SF/UTP 4x1x0.15 mm² (stranded)
Description

Industrial Ethernet HELUKAT® 100S ECO SF/UTP 4-core, drag chain UL AWM, Cat.5e

Typical values

Frequency

(MHz)

10

16

62,5

100

155

Attenuation

(db/100m)

9,5

12,1

24,8

32,0

41,0

Next

(db)

50,3

47,2

38,4

35,3

30,0

Application

HELUKAT® 100S Category 5e drag chain Eco is designed in use in cable carriers and the recurring loads cause by moving machine components. Thanks to the PU sheath, it also offers excellent resistance to common mineral oils, greases and cooling lubricants.

Downloads
Product Sheet

Part no.

Designation

82838

SF/UTP 4x1x0.15 mm² (stranded)