Industrial Ethernet

HELUKAT® PROFInet Typ B (SK) 2x2xAWG22/7 FRNC (Shipline)
+ PVC (FESTOON)

Logo Image
Produktfoto
PROFInet SHIPLINE type B (SK) 2x2xAWG22/7 FRNC green  Part no. 802185
content quantity per sales unit of measure
100.00
Cable structure

2x2x0,75 mm (stranded)

Description

Industrial Ethernet PROFInet type B SHIPLINE and FESTOON

Typical values

Frequency

(MHz)

10

16

62,5

100

Attenuation

(dB/100m)

6,0

7,6

16,0

21,0

Next

(db)

70,0

65,0

55,0

50,0

ACR

(db)

64,0

57,4

39,0

29,0

Application

HELUKAT® PROFInet Type B Category 5e SHIPLINE + FESTOON designed specially for marine/offshore applications as well as FESTOON applications. The SHIPLINE version is certified by the Germanische Lloyd and suitable for flexible marine and offshore applications.

Downloads
Product Sheet