FZ-LS high-voltage ignition cable

15 kV and 20 kV

Produktfoto
FZ-LS hv-ignition cable 1x1 mm² 20kV R-BN  Part no. 23108
content quantity per sales unit of measure
100.00
Technical data
FZ-LSi, blue
  • Test voltage 20 kV
  • Breakdown voltage min. 30 kV
  • Ignition voltage (kV eff.)
    0,5 mm² = 6 kV
    1,0 mm² = 8 kV
    1,5 mm² = 10 kV
FZ-LS, red
  • Test voltage
    for 5 mm Ø = 15 kV
    for 7 mm Ø = 20 kV
  • Breakdown voltage
    for 5 mm Ø = min. 25 kV
    for 7 mm Ø = min. 35 kV
Neon-light-Cable, yellow
  • Nominal voltage
    3,5 kV, 4,0 kV or 7,5 kV
  • Test voltage 10 kV
  • Specific volume resistivity
    min. 1012 Ohm x cm
  • Minimum bending radius
    7,5x cable Ø
  • Radiation resistance
    up to 20x106 cJ/kg (up to 20 Mrad)
Cable structure
FZ-LSi, blue
  • Tinned copper conductor
  • Conductor consturction see table below
  • Core insulation of silicone
    compound type 2GI1 to
    DIN VDE 0207 part 20
  • Glass-fibre braiding
  • Outer sheath of silicone
    compound type 2GM1 to
    DIN VDE 0207 part 21
  • Sheath colour: blue
FZ-LS, red
  • Tinned copper conductor, 19x0,25 mm Ø
  • Core insulation of silicone
    compound type 2GI1 to
    DIN VDE 0207 part 20
  • Sheath colour: redbrown
Neon-light-cable, yellow
  • in adapted to DIN VDE 0250 part 1+5
  • Tinned copper conductor, 30x0,25 mm
  • Core insulation of silicone
    compound type 2GI1 to
    DIN VDE 0207 part 20
  • Sheath colour: yellow
Properties
Neon-light-cable, yellow
  • Halogen-free
    acc. to DIN VDE 0482 part 267,
    DIN EN 50267-2-2, IEC 60754-2
    (equivalent DIN VDE 0472 part 813)
  • Behaviour in fire no flame propagation
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2,IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
  • No formation of corrosive gases
  • Low smoke density
  • Very good weather resistance
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
FZ-LSi, blue
This ignition cable is suitable for use at high and extremely alternating ambient temperatures up to +180°C. Applications include engine manufacturing, valve manufacturing and heating technology. As protection against mechanical damages a glass fibre braiding and a silicone sheath covers the core insulation.
FZ-LS, red
This ignition cable is suitable for use at high and extremely alternating ambient temperatures up to +180°C. Applications include the lamp and lighting industry and cooling and airconditioning technology.
Neon-light-cable, yellow
This cable is primarily suitable for use at high and extremely alternating ambient temperatures such as in the lamp and lighting industry. Protected installation is required.
Downloads
Data sheet