DATAFLAMM®-C-PAAR

halogen-free, screened, meter marking, EMC-preferred type

Logo Image
Produktfoto
Technical data
  • Halogen-free data cable
  • Temperature range
    flexing +5°C  to  +70°C
    fixed installation -40°C  to  +70°C
  • Operating peak voltage
    (not for heavy current installation purposes)
    0,14 mm²  350 V
    ≥ 0,25 mm²  500 V
  • Test voltage
    0,14 mm²  800 V
    ≥ 0,25 mm²  1200 V
  • Mutual capacitance  at 800 Hz
    core/core  approx. 70 pF/m
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 7,5x outer Ø
    fixed installation 4x outer Ø
Cable structure
  • Bare copper conductor,
    from 0,5 mm²  fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Conductor construction:
    0,14 mm²  approx. 18x0,1 mm
    0,25 mm²  approx. 14x0,15 mm
    0,34 mm²  = 7x0,25 mm
  • Core insulation of PE
    compound type LD/MD to
    DIN VDE 0819-103 / DIN EN 50290-2-23
  • Core identification to DIN 47100
  • Cores stranded in pairs with
    optimal lay length
  • Pairs stranded in layers with
    optimal lay length
  • Foil wrapping
  • Drain wire, tinned copper
  • Tinned copper braided screen,
    approx. 85% coverage
  • Foil wrapping
  • Outer sheath compound type HM2
    acc. to DIN VDE 0207-24
  • Sheath colour: grey (RAL 7005)
  • With meter marking
Properties
  • PE isolated cores guarantees
    much less capacity values
    towards PVC cores
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers

Tests

  • Halogen-free acc. to
    DIN VDE 0482-754-1 /
    DIN EN 60754-1 / IEC 60754-1
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-754-2 /
    DIN EN 60754-2 / IEC 60754-2
  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
    (Outer Sheath)
Note
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
Application
Are used as connecting cable for signal, measuring, control, call-announcing and two-way intercom speaking systems, clock installations, electronic weighing equipment and electrical apparatus for office requirements. The cables are suitable for installation in dry, damp and wet environments. These cables are generally installed in telecommunication apparatus and data transmission systems in public buildings, laboratories, trading centres where the freedom from halogen in case of fire and the flame propagation must be avoided. With screened braiding offers interference-free signal transfer. The halogen-free thermoplastic sheath produce neither corrosive nor toxic gases.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

52435

2 x 2 x 0,14

5,2

22,5

37,0

26

52436

3 x 2 x 0,14

5,6

25,6

47,0

26

52437

4 x 2 x 0,14

6,3

39,1

66,0

26

52438

5 x 2 x 0,14

6,8

45,3

76,0

26

52439

6 x 2 x 0,14

7,5

51,4

87,0

26

52440

7 x 2 x 0,14

7,5

54,2

94,0

26

52441

10 x 2 x 0,14

9,1

68,7

119,0

26

52442

12 x 2 x 0,14

9,3

78,3

135,0

26

52443

15 x 2 x 0,14

10,5

79,9

157,0

26

52444

18 x 2 x 0,14

11,0

99,2

190,0

26

52445

2 x 2 x 0,25

6,5

27,1

44,0

24

52446

3 x 2 x 0,25

6,9

42,4

66,0

24

52447

4 x 2 x 0,25

7,6

54,5

81,0

24

52448

5 x 2 x 0,25

8,3

59,8

98,0

24

52449

6 x 2 x 0,25

9,1

64,6

116,0

24

52450

7 x 2 x 0,25

9,1

71,3

120,0

24

52451

10 x 2 x 0,25

11,2

93,3

153,0

24

52452

12 x 2 x 0,25

11,4

108,0

175,0

24

52453

15 x 2 x 0,25

12,9

123,4

213,0

24

52454

18 x 2 x 0,25

13,8

139,7

248,0

24

52455

2 x 2 x 0,34

7,7

43,3

68,0

22

52456

3 x 2 x 0,34

8,1

55,0

92,0

22

52457

4 x 2 x 0,34

9,0

64,0

110,0

22

52458

5 x 2 x 0,34

9,8

74,5

128,0

22

52459

6 x 2 x 0,34

10,8

85,0

147,0

22

52460

7 x 2 x 0,34

10,8

89,8

154,0

22

52461

10 x 2 x 0,34

13,5

119,8

209,0

22

52462

12 x 2 x 0,34

13,8

139,4

245,0

22

52463

15 x 2 x 0,34

15,6

160,0

279,0

22

52464

18 x 2 x 0,34

16,7

207,2

363,0

22

52465

2 x 2 x 0,5

8,0

50,2

76,0

20

52466

3 x 2 x 0,5

8,5

64,5

107,0

20

52467

4 x 2 x 0,5

9,4

77,2

134,0

20

52468

5 x 2 x 0,5

10,5

96,2

150,0

20

52469

6 x 2 x 0,5

11,3

107,4

176,0

20

52470

7 x 2 x 0,5

11,3

117,3

185,0

20

52471

10 x 2 x 0,5

14,2

158,2

275,0

20

52472

12 x 2 x 0,5

14,7

177,8

330,0

20

52473

15 x 2 x 0,5

16,6

236,4

380,0

20

52474

18 x 2 x 0,5

17,7

265,4

450,0

20

52475

2 x 2 x 0,75

9,3

64,6

105,0

19

52476

3 x 2 x 0,75

9,9

81,7

137,0

19

52477

4 x 2 x 0,75

11,0

107,6

166,0

19

52478

5 x 2 x 0,75

12,2

126,1

200,0

19

52479

6 x 2 x 0,75

13,4

138,6

236,0

19

52480

7 x 2 x 0,75

13,4

153,7

255,0

19

52481

10 x 2 x 0,75

16,9

220,0

363,0

19

52482

12 x 2 x 0,75

17,2

265,5

434,0

19

52483

15 x 2 x 0,75

19,6

327,6

500,0

19

52484

18 x 2 x 0,75

20,9

374,6

580,0

19