Copper Connecting Equipment HELUKAT CONNECTING SYSTEMS®
- Modular system RJ45 Category 6E A
- Patch-Panels RJ45 Category 6E A
- Outlets RJ45 Category 6E A
- Patch Cables RJ45 Category 6E A
- Patch-Panels RJ45 Kategorie 6 / Klasse E
- Patch Cables RJ45 Category 6 / Class E
- Patch-Panels RJ45 Category 5e / Klasse D
- Outlets RJ45 Category 5e / Class D
- PATCH CABLE SF/UTP PVC 0,5M grey
- Patch-Panel unscreened class E 24P
- RJ-45 UP socket unscreened class E 2P vertical
- PATCH CABLE U/UTP PVC 0,5M grey
- Patch-Panels RJ45 unscreened Category 3
- Patch-Panels RJ45 unscreened Category 3
- Generell Accessories
- Rubber Cable Reel HELUKAT® Datacables
- Patch-Panels INDUSTRIAL ETHERNET Top hat rail, modular
- Top hat rail modules INDUSTRIAL ETHERNET Duplex modul cat.6 de-embedded
- Patch Cables PROFInet A RJ45-HAN® 3A, IP67
- Patch Cables PROFInet A RJ45-HAN® PushPull, IP65/67
- Patch Cables Drag Chain PROFInet C RJ45-HAN® 3A, IP67
- Patch Cables Drag Chain PROFInet C RJ45-HAN® PushPull, IP65/67
- Patch Cables Drag Chain LAN-Industry RJ45-VARIOSUB, IP67
- Adapter Cables PROFInet A RJ45, RJ-INDUSTRIAL IP20 to HAN® 3A IP67
- Patch Cables PROFInet A RJ45 4P INDUSTRIAL IP20
- Patch Cables PROFInet A RJ45 angled left, INDUSTRIAL IP20
- Patch Cables LAN-Industry RJ45 4P INDUSTRIAL IP20
- Patch Cables LAN-Industry RJ45 8P INDUSTRIAL IP20, Cat.6
- Patch Cables Drag Chain LAN-Industry RJ45 4P INDUSTRIAL IP20
- Patch Cables Drag Chain LAN-Industry RJ45 4P INDUSTRIAL IP20
- Patch Cables Drag Chain LAN-Industry RJ45-VARIOSUB, IP20
- Patch Cables Drag Chain USB Industry USB 2.0 A
- Patch Cables Drag Chain LAN-Industry M12/4-pole central IP67
- Patch Cables Drag Chain LAN-Industry M12/4-pole angled IP67
- Patch Cables Drag Chain Profibus RS 485 M12/4-pole central IP67
- Patch Cable Drag Chains Profibus RS 485 M12/4-pole angled IP67
- Copper Connection Technics Industry plugs RJ45, M12
- Copper Connection Technics Industry plugs RJ45
- Copper Connection Technics Sub-D plugs PROFIBUS
- PATCH CABLE S/FTP halogenfree 0,5M red
- Patchcable S/FTP halogenfree 0,5M blue
- Patchcable S/FTP halogenfree 0,5M green
- PATCH CABLE S/FTP halogenfree 0,5M yellow
- PATCH CABLE S/FTP halogenfree 0,5M black
- PATCH CABLE SF/UTP PVC 0,5M red
- PATCH CABLE SF/UTP PVC 0,5M blue
- PATCH CABLE SF/UTP PVC 0,5M green
- PATCH CABLE SF/UTP PVC 0,5M yellow
- PATCH CABLE SF/UTP PVC 0,5M black
- PATCHCABLE U/UTP PVC 0,5M red
- PATCH CABLE U/UTP PVC 0,5M blue
- PATCH CABLE U/UTP PVC 0,5M green
- PATCH CABLE U/UTP PVC 0,5M yellow
- PATCH CABLE U/UTP PVC 0,5M black
- PATCH CABLE U/UTP PVC 0,5M grey
- Patchcable U/UTP LSZH RJ45 Cat.6a/ 500MHz 1.0m grey
- Adaptor Profibus 90° Sub-D to M12
- PROFInet RJ45 Connector axial 180° metal IP20 Cat.5