SOLARFLEX®-X H1Z2Z2-K

1500 V DC, EN 50618

Logo Image
Fotografie výrobku
Technická data
  • Cables for PV systems
    acc. to EN 50618
  • Temperature range
    -40°C  to  +90°C
  • Permissible operating temperature
    at the conductor  +120°C
  • Nominal voltage
    AC  1,0/1,0 kV
    DC  1,5/1,5 kV
  • Maximum permissible DC voltage
    1.8 kV
  • Test voltage
    AC  6,5 kV
  • Minimum bending radius
    fixed installation 5x outer Ø
Konstrukce
  • Tinned copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation: special cross-
    linked compound, black
  • Sheath: special cross-
    linked compound
  • Sheath colour: see table below
Vlastnosti
NeedToBeTranslated
Použití

The SOLARFLEX®-X is used for cabling solar modules.
Suitable for direct burial. Recommendation: Laying in pipe.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.

Downloads
Data sheet
Certificate of compliance

Art.-Nr.

Aderzahl x
Nennquer-
schnitt mm²

Mantel-
farbe

Außen-Ø

ca. mm

Cu-Zahl

kg / km

Gewicht

ca. kg / km

Preis

EUR / 100m

Cu 150,-

713529

1 x 2,5

schwarz

5,0

24,0

41,0

91,00

713544

1 x 2,5

blau

5,0

24,0

41,0

91,00

713543

1 x 2,5

rot

5,0

24,0

41,0

91,00

713530

1 x 4

schwarz

5,4

38,4

55,0

99,00

713546

1 x 4

blau

5,4

38,4

55,0

99,00

713545

1 x 4

rot

5,4

38,4

55,0

99,00

713531

1 x 6

schwarz

6,2

57,6

82,0

123,00

713570

1 x 6

blau

6,2

57,6

82,0

123,00

713569

1 x 6

rot

6,2

57,6

82,0

123,00

713532

1 x 10

schwarz

7,4

96,0

123,0

193,00

713572

1 x 10

blau

7,4

96,0

123,0

193,00

713571

1 x 10

rot

7,4

96,0

123,0

193,00