M8 socket straight or angled, pre-assembled on one side 3-pin and 4-pin

Fotografie výrobku
Technická data
  • Approval:
    UL/cUL approved
  • Production
    in accordance with VDE standards
  • Temperature range:
    fixed installation -40°C to +120°C
    flexibel -30°C to +120°C
  • Nominal voltage:
    300 V
  • Test voltage:
    2000 V
  • Minimum bending radius:
    approx. 7,5x cable Ø (for flexible installation)
  • Traversing speed:
    max. 3.3 m/s for 5 m of horizontal traverse path length
  • Acceleration:
    max. 5 m/s²
  • Flexing and torsion cycles:
    min. 10 million.
  • Torsional stress:
    +/- 360°/m
Konstrukce
Assembly (3-pin)
  • Bare copper litz wire, 42 x 0.10 mm
  • Core insulation polyester, black, blue, brown
  • Cores stranded in layers
  • Sheath, special mix
  • weld splatter resistant, dull, low adhesion, flame retardant and self-extinguishing (as per VDE 0472 Part 804 Test method B, IEC 60332-1-2)
  • Sheath colour: black
  • Outer diameter 4.9 +/-0.2 mm
Assembly (4-pin)
  • Bare copper litz wire, 42 x 0.10 mm
  • Core insulation polyester, black, brown, white, blue
  • Cores stranded in layers
  • Sheath, special mix
  • weld splatter resistant, dull, low adhesion, flame retardant and self-extinguishing (as per VDE 0472 Part 804 Test method B, IEC 60332-1-2)
  • Sheath colour: black
  • Outer diameter 4.9 +/-0.2 mm
Poznámka
* Design for the standard 2 LEDs in the colours: yellow, green.
Použití
The cables with this new sheath material cover all requirements for very large mechanical stresses for abrasion, tear resistance, torsion, flexing, flexibility and oil resistance. Using for automation technology, plant and machine construction, fixture construction for handling devices, welding devices and welding tongs, assembly and handling devices, machining production, welding robots and tool machines, blast furnaces and rolling mills. The completely new feature of this cable is the weld splatter resistance without the otherwise usual and required cross-linking process.
  • Our newly developed non-cross-linked thermoplastic elastomer is fully recyclable.
  • In contrast to this, the usual, cross-linked, thermoplastic elastomers cannot be recycled and put a not insignificant stress on our environment.
  • This must be particularly interesting for customers who have an environment management system according to DIN EN ISO 14001 and thus place a great deal of importance on the use of recyclable materials.
  • A significantly longer service life than that of existing cables on the market, because it can be used in highly flexible applications, for example on robots (torsion) and in drag chains (dynamic load).

Buchse gerade

Artikel-Nr.

Kabeltyp /
Querschnitt
mm²

Länge

m

Steckertyp

Cu-Zahl

kg / 1000 Stk.

Netto-Preise EUR/Stück bei Abnahme von

1 - 10

11 - 50

51 - 100

670668

ROBOFLEX®-recycle   3 x 0,34

1,5

Buchse gerade

14,7

a. A.

a. A.

a. A.

670669

ROBOFLEX®-recycle   3 x 0,34

3,0

Buchse gerade

29,4

a. A.

a. A.

a. A.

670670

ROBOFLEX®-recycle   3 x 0,34

5,0

Buchse gerade

49,0

a. A.

a. A.

a. A.

670671

ROBOFLEX®-recycle   3 x 0,34

10,0

Buchse gerade

98,0

a. A.

a. A.

a. A.

670656

ROBOFLEX®-recycle   3 x 0,34

1,5

Buchse gewinkelt

14,7

a. A.

a. A.

a. A.

670657

ROBOFLEX®-recycle   3 x 0,34

3,0

Buchse gewinkelt

29,4

a. A.

a. A.

a. A.

670658

ROBOFLEX®-recycle   3 x 0,34

5,0

Buchse gewinkelt

49,0

a. A.

a. A.

a. A.

670659

ROBOFLEX®-recycle   3 x 0,34

10,0

Buchse gewinkelt

98,0

a. A.

a. A.

a. A.

670684

ROBOFLEX®-recycle   4 x 0,34

1,5

Buchse gerade

19,7

a. A.

a. A.

a. A.

670685

ROBOFLEX®-recycle   4 x 0,34

3,0

Buchse gerade

39,3

a. A.

a. A.

a. A.

670686

ROBOFLEX®-recycle   4 x 0,34

5,0

Buchse gerade

65,5

a. A.

a. A.

a. A.

670687

ROBOFLEX®-recycle   4 x 0,34

10,0

Buchse gerade

131,0

a. A.

a. A.

a. A.

670693

ROBOFLEX®-recycle   4 x 0,34

1,5

Buchse gewinkelt

19,7

a. A.

a. A.

a. A.

670694

ROBOFLEX®-recycle   4 x 0,34

3,0

Buchse gewinkelt

39,3

a. A.

a. A.

a. A.

670695

ROBOFLEX®-recycle   4 x 0,34

5,0

Buchse gewinkelt

65,5

a. A.

a. A.

a. A.

670696

ROBOFLEX®-recycle   4 x 0,34

10,0

Buchse gewinkelt

131,0

a. A.

a. A.

a. A.