M12 plug straight and socket straight, pre-assembled on both sides 3-pin, 4-pin and 5-pin

Fotografie výrobku
Technická data
  • Approval:
    UL/cUL approved
  • Production
    in accordance with VDE standards
  • Temperature range:
    fixed installation -40°C to +120°C
    flexibel -30°C to +120°C
  • Nominal voltage:
    300 V
  • Test voltage:
    2000 V
  • Minimum bending radius:
    approx. 7,5x cable Ø (for flexible installation)
  • Traversing speed:
    max. 3.3 m/s for 5 m of horizontal traverse path length
  • Acceleration:
    max. 5 m/s²
  • Flexing and torsion cycles:
    min. 10 million.
  • Torsional stress:
    +/- 360°/m
Konstrukce
Assembly (3-pin)
  • Bare copper litz wire, 42 x 0.10 mm
  • Core insulation polyester, black, blue, brown
  • Cores stranded in layers
  • Sheath, special mix
  • weld splatter resistant, dull, low adhesion, flame retardant and self-extinguishing (as per VDE 0472 Part 804 Test method B, IEC 60332-1-2)
  • Sheath colour: black
  • Outer diameter 4.9 +/-0.2 mm
Assembly (4-pin)
  • Bare copper litz wire, 42 x 0.10 mm
  • Core insulation polyester, black, brown, white, blue
  • Cores stranded in layers
  • Sheath, special mix
  • weld splatter resistant, dull, low adhesion, flame retardant and self-extinguishing (as per VDE 0472 Part 804 Test method B, IEC 60332-1-2)
  • Sheath colour: black
  • Outer diameter 4.9 +/-0.2 mm
Poznámka
* Design for the standard 2 LEDs in the colours: yellow, green.
3 LEDs in the colours: white, yellow, green - available upon request.** Sensor cable ROBOFLEX®-recycle M12 plug, straight and socket, angled, pre-assembled on both side, 5-pin.
Available on request.
Použití
The cables with this new sheath material cover all requirements for very large mechanical stresses for abrasion, tear resistance, torsion, flexing, flexibility and oil resistance. Using for automation technology, plant and machine construction, fixture construction for handling devices, welding devices and welding tongs, assembly and handling devices, machining production, welding robots and tool machines, blast furnaces and rolling mills. The completely new feature of this cable is the weld splatter resistance without the otherwise usual and required cross-linking process.
  • Our newly developed non-cross-linked thermoplastic elastomer is fully recyclable.
  • In contrast to this, the usual, cross-linked, thermoplastic elastomers cannot be recycled and put a not insignificant stress on our environment.
  • This must be particularly interesting for customers who have an environment management system according to DIN EN ISO 14001 and thus place a great deal of importance on the use of recyclable materials.
  • A significantly longer service life than that of existing cables on the market, because it can be used in highly flexible applications, for example on robots (torsion) and in drag chains (dynamic load).

Stecker gerade / Buchse gerade

Artikel-Nr.

Kabeltyp /
Querschnitt
mm²

Länge

m

Steckertyp

Cu-Zahl

kg / 1000 Stk.

Netto-Preise EUR/Stück bei Abnahme von

1 - 10

11 - 50

51 - 100

671341

ROBOFLEX®-recycle   3 x 0,34

1,0

Stecker gerade / Buchse gerade

9,8

a. A.

a. A.

a. A.

670750

ROBOFLEX®-recycle   3 x 0,34

1,5

Stecker gerade / Buchse gerade

14,7

a. A.

a. A.

a. A.

670751

ROBOFLEX®-recycle   3 x 0,34

3,0

Stecker gerade / Buchse gerade

29,4

a. A.

a. A.

a. A.

670752

ROBOFLEX®-recycle   3 x 0,34

5,0

Stecker gerade / Buchse gerade

49,0

a. A.

a. A.

a. A.

670753

ROBOFLEX®-recycle   3 x 0,34

10,0

Stecker gerade / Buchse gerade

98,0

a. A.

a. A.

a. A.

670771

ROBOFLEX®-recycle   4 x 0,34

1,0

Stecker gerade / Buchse gerade

13,1

a. A.

a. A.

a. A.

670774

ROBOFLEX®-recycle   4 x 0,34

1,5

Stecker gerade / Buchse gerade

19,7

a. A.

a. A.

a. A.

670775

ROBOFLEX®-recycle   4 x 0,34

3,0

Stecker gerade / Buchse gerade

39,3

a. A.

a. A.

a. A.

670776

ROBOFLEX®-recycle   4 x 0,34

5,0

Stecker gerade / Buchse gerade

65,5

a. A.

a. A.

a. A.

670777

ROBOFLEX®-recycle   4 x 0,34

10,0

Stecker gerade / Buchse gerade

131,0

a. A.

a. A.

a. A.

671493

ROBOFLEX®-recycle   5 x 0,34

1,0

Stecker gerade / Buchse gerade

16,5

a. A.

a. A.

a. A.

671494

ROBOFLEX®-recycle   5 x 0,34

1,5

Stecker gerade / Buchse gerade

24,8

a. A.

a. A.

a. A.

671496

ROBOFLEX®-recycle   5 x 0,34

3,0

Stecker gerade / Buchse gerade

49,5

a. A.

a. A.

a. A.

671497

ROBOFLEX®-recycle   5 x 0,34

5,0

Stecker gerade / Buchse gerade

82,5

a. A.

a. A.

a. A.

671499

ROBOFLEX®-recycle   5 x 0,34

10,0

Stecker gerade / Buchse gerade

165,0

a. A.

a. A.

a. A.