HELUKABEL® CONNECTING SYSTEMS INDUSTRY Patchcables Drag Chain Profibus M12 screened, angeled

Logo Image
Fotografie výrobku
Popis

Patch Cable M12W for Profibus RS 485, drag chain

Detaily

Components of HELUKABEL® CONNECTING SYSTEMS® for applications of Profibus RS 485. Plug according IEC 61076-2-101-A1. Support the EN50170.

Charakteristické znaky
  • Drag chain suitable
  • Bending radius 10 x cable outerdiameter maximum
  • Moving speed 200 m/min maximum
  • Movement distance 5 m maximum
  • Accelaration 5 m/s² maximum
  • Cycles maximum 5 Mio.
  • Temperature range from -25°C to +70°C
  • Transmission rate maximum 3,6 re. 12 Mbit/s
  • Segment distance maximum 100 m
  • PIN 2 (A) = green, PIN 4 (B) = red, screen terminated on the nut and on PIN 5
  • Suitable for the „Heavy-Duty“ range
Opce
We also can deliver other cable length, other pin codes or other types of plugs like SUB-D.
Downloads
Product Sheet

Art.-Nr.

Mantelfarbe

Länge

in Metern

VPE

800818

violett ähnlich RAL 4001

0,3

10

800819

violett ähnlich RAL 4001

1,0

10

800820

violett ähnlich RAL 4001

2,0

10

800821

violett ähnlich RAL 4001

3,0

10

800822

violett ähnlich RAL 4001

5,0

10

800823

violett ähnlich RAL 4001

10,0

10