Tools for handling of POF III

Logo Image
Fotografie výrobku
Popis
Assembly tools for FO
Aplikace
Tool for trouble-free crimping of 2.2 mm synthetic fibres (POF).
Detaily
  • The application area is POF fibres with 2.2 mm diameter
  • Suitable for different contacts (4.85mm diameter + 3.15mm key width)
  • Optimal crimping quality due to safety interlock
  • Unblocking possibilities in case of possible faulty operation
  • Tool made from durable special tool steel with plastic handle
  • Very simple operation
Rozsah dodávky
Tool made from special tool steel
Downloads
Product Sheet

Art.-Nr.

Bezeichnung

800385

HELUcrimp