HELUCOM CONNECTING SYSTEMS Pigtails

Logo Image
Fotografie výrobku
Technická data
2,0m
Konstrukce
Fibre pigtails
Popis
Fibre pigtails
Aplikace
Pigtails are used in glass fibre sets, such as splice boxes. 12 pigtails with fibrecoatings 900µ in a packing unit. Every packing unit contains an individual measurement protocol.
Opce

On request, different assembly variations, such as E2000, FC/PC, F-SMA or DIN, are also available. 8° or 9° diagonal cross sections are also manufactured with the corresponding plug types.

Downloads
Product Sheet

Art.-Nr.

Faserart

Mantel-
farbe

VPE

80457

Multimode G50/125 OM2

grün

12

80606

Multimode G62,5/125

blau

12

81041

Single-Mode E9/125

gelb

12