JB-750 yellow

Connection cable für warning indication, 750 V, flexible, colour coded, meter marking

Logo Image
Produktfoto
JB-750 yellow 4G1,5 mm² YE  Part no. 10335

Technical data
  • Special-PVC connection cable
    for warning indication adapted
    to DIN VDE 0285-525-2-11 /
    DIN EN 50525-2-11
  • Temperature range
    flexing  -15°C  to  +80°C
    fixed installation  -40°C  to  +80°C
  • Nominal voltage
    U0/U 450/750 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Minimum bending radius
    flexing 7,5x outer Ø
    fixed installation 4x outer Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293
  • GN-YE conductor
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: yellow (RAL 1016)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Information"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • G = with GN-YE conductor
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
Application
These cables are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air, as connection cable with yellow outer sheath as a special warning indication. Recommendation in accordance to EN 60204-1 and DIN VDE 0113-1.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance