H07ZZ-F

control cable, cross linked, halogen-free

Logo Image Logo Image
Produktfoto
H07ZZ-F 3G2,5 mm² BK  Part no. 37204
content quantity per sales unit of measure
100.00
Technical data
  • halogen-free cross-linked control cable
    to DIN VDE 0285-525-3-21 /
    DIN EN 50525-3-21
  • Temperature range
    flexing  -5°C  to  +70°C
    fixed installation  -20°C  to  +70°C
  • Permissible operating temperature
    at conductor  +90°C
  • Nominal voltage
    flexing  U0/U 450/750 V
  • Test voltage
    2500 V
  • Minimum bending radius
    flexing 10x outer Ø
    fixed installation 4x outer Ø
Cable structure
  • Bare copper conductor, 
    fine wire acc. to 
    DIN VDE 0295 cl.5 / IEC 60228 cl.5 / HD 383
  • Core insulation of halogen-free,
    cross-linked EI8 to
    DIN VDE 0207-363-5 / DIN EN 50363-5
  • Core identification
    acc. to DIN VDE 0293-308
    ≤ 5 cores: coloured
    ≥ 6 cores: black with continuous
       white numbering
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of halogen-free,
    cross-linked EM8 to
    DIN VDE 0207-363-6 / DIN EN 50363-6
  • Sheath colour: black
Properties
Test
  • Behaviour in fire acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2 /
    and IEC 60332-3-24
  • Corrosiveness of combustion gases
    acc. to EN 50267-2-2
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 /
    DIN EN 61034-1+2 / IEC 61034-1+2
  • Ozone resistant of single core the
    insulation to DIN VDE 0473-811-403 /
    DIN EN 60811-403
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
Application
Single and multicore sheathed cable, with low smoke and corrosive gas production in case of fire for interior use. Not suitable for continuous outside use. In this case, cable with a special tested covering should be used. Skin contact should be avoided when the cable is used in high temperatures.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance