工厂和设备建造

我们供应经特别设计的在最现代的工厂和设备中使用的优质电缆产品。

我们的产品具有极高的质量稳定性和安全性,可以在石油,化工,电力等行业广泛使用

借助易于布线的极高柔性,HELUKABEL® 电缆适用于在新设备研制和扩展中常见的大型管槽网。

我们的许多电缆都通过多种认证,使您能够减少安装时间并减少或消除购买多种电缆以满足各个国家的要求的做法,进而转化成减少成本,但不会损害安装工艺的质量。

数十年来,我们为项目的及时完成提供物流,服务以及现场的保障。

我们期待帮助您选择适用于您具体应用的最佳产品并回复您可能提出的任何问题。

拨打 +49 7150 9209-0 或发送电子邮件: info@helukabel.de 联系我们

Below you will find examples of cables and wires for plant construction:

H05 V-K

These insulated wires are determined for the installation to the inside of apparatus as well as for the protective laying to the lightings, in dry rooms, in production facilities, switch and distributor boards, in tubes, under and surface mounting of plasters.


H07 V-K

These insulated wires are suitable for laying in tubes, under and surface mounting of plasters and also in closed installation conduits. These are not allowed to install for direct laying on cable trays, channels or tanks. These types are permitted for the inner wiring of equipment, distributor and switchboards and also for protective laying to the lightings with a nominal voltage up to 1000 V alternating current or up to 750 V direct current against earth.


H05 V-U / (H)05 V-U / (H)07 V-U

PVC-single cores, fine wire stranded and VDE 0281 approved. Coil in cardboard (100m), spool (with various capacity) or drum.


H07 V-R / H05 V-K / (H)07 V-K

PVC-single cores, fine wire stranded and VDE 0281 approved. As Coil in foil or on drum.


H05Z-K / H07Z-K

Halogen-free single-core wires are used for installation in dry environments for wiring up lighting fixtures and units where valuable assets are to protected from further damage resulting from fire. These cables may be installed on, in and beneath plaster, as well as in closed installation ducts. The direct operating voltage is permitted up to 900 V nst ground when they are used in rail-coaches. For the inner wiring of switch boards and distributors are to be used with an alternating nominal voltage up to 1000 V or a direct voltage up to 750 V against ground.


HELUTHERM® 145

These temperature resistant single-core cables are used for the internal wiring of lighting fixtures, heaters, electrical machinery, switching systems and distributors in equipment and plant and machinery, suitable for installation on, in and beneath plaster, in closed installation ducts, as well as for traffic systems and outdoor applications. These cables are not approved for direct routing on racks, gutters or tanks. For a protected installation, these cables may be used at a nominal voltage of up to 1000 V alternating current or a direct current up to 750 V when earthed. The maximum operating d.c. voltage used in rail vehicles shall not exceed 900 V when earthed. These halogen-free single core cables are characterised by their amazingly high long-time resistance to temperature and feature among the leading halogen-free, flame resistant products in the world. These single core cables significantly contribute to safety and the environment.


NSGAFÖU 3kV

Particularly suitable for protection against short circuits in laying and for inherently earth-fault-proof routing in rail vehicles and omnibuses. Also suitable for laying in dry environments.


NSHXAFö 3kV

Particularly suitable for protection against short circuits in laying and for inherently earth-fault-proof routing in rail vehicles and omnibuses. Also suitable for laying in dry environments. In switching units and distributors, they are considered to be short circuit and inherently earth proof to 1000 V. Note: Considered as being short-circuit safe and inherently earth-fault-proof are those operating materials and conducting assemblies where because of suitable measures and/or means applied, neither a short circuit nor a short to ground is to be expected under operating conditions which are in accordance with those specified for the intended application.


TRONIC (LiYY)

These cables are used for flexible use with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air, wherever the construction requirements call for a minimum outer diameter, TRONIC is the suitable cable to use. This applies especially to such areas as tool making and machine industries as well as electronic, computer, measurement and control sectors.


TRONIC-CY (LiY-CY)

These screened cables are used for flexible use with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air, wherever the construction requirements call for a minimum outer diameter, TRONIC is the suitable cable to use. This applies especially to such areas as tool making and machine industries as well as electronic, computer, measurement and control sectors.


DATAFLAMM-C

Are used as connecting cable for signal, measuring, control, call-announcing and two-way intercom speaking systems, clock installations, electronic weighing equipment and electrical apparatus for office requirements. The cables are suitable for installation in dry, damp and wet environments as well as in masonry and concrete. These cables are generally installed in telecommunication apparatus and data transmission systems in public buildings, laboratories, trading centres where the freedom from halogen in case of fire and the flame propagation must be avoided. With screened braiding offers interference-free signal transfer.


DATAFLAMM-C-PAAR

Are used as connecting cable for signal, measuring, control, call-announcing and two-way intercom speaking systems, clock installations, electronic weighing equipment and electrical apparatus for office requirements. The cables are suitable for installation in dry, damp and wet environments as well as in masonry and concrete. PE-insulated cores, compared with the conventional PVC-insulated cores, assure a remarkable and more favourable capacitance values. These cables are generally installed in telecommunication apparatus and data transmission systems in public buildings, laboratories, trading centres where the freedom from halogen in case of fire and the flame propagation must be avoided. With screened braiding offers interference-free signal transfer. The halogen-free thermoplastic sheath produce neither corrosive nor toxic gases.


EDV-PiMF-CY

Absolute disturbance-free data transfer both for installed terminals in all areas of medicine and data technology. Also suitable for use in machine tool and steel producing industries, traffic signal systems, assembly lines and food processing.


RD-Y(St)Y

The data transmission cables RD-Y(St)Y are used in measurement and control technology such as in control rooms of industrial plants and power stations. The cables serves for transmission of analog and digital signals up to frequencies of approx. 10 kHz. These cables offer considerable advantages by using the quick and economical connecting possibilities in Maxi-Termi-Point® technique. This solderless connecting technique is defined by a compression termination that employs a spring-clip for the connection of the cable to a square rigid post without pre-stripping. For this technique it is necessary to have an exact 7-core stranded conductor and a Semi-Rigid-PVC. Suitable for fixed installation only inside of buildings. Cable with a blue outer jacket is used for intrinsic safe installation.


UL-Style 1015

For the internal wiring of switchbords, electrical equipment, e. g. households, radio or televisions and control desks. Connecting wires in machines laid in predective tubes and flexible pipes and also for motors and transformators.


FIVENORM

Five norms approved connecting jumper wire primarily designed for exportes, used in machine tools. The approbation of HAR, UL-AWM, UL-MTW, CSA-AWM, CSA-Equipment-wire make possible an economical storekeeping and simplification of parts list.