NHMH-O

halogen-free for fixed installation, emission-free, 300/500 V

Logo Image
Produktfoto
Technical data
  • Plastic-sheathed cable, halogen free, for
    fixed installation to DIN VDE 0250-215
  • Permissible working temperature
    at the conductor +70°C
  • Nominal voltage
    U0/U 300/500 V
  • Minimum bending radius
    fixed installation 4x cable Ø
  • Caloric load values
    see "Technical Informations"
Cable structure
  • Bare copper conductor,
    single-wire or multi-wire
  • Core insulation of halogen-free
    thermoplastic polymer compound
    with optimum wall thickness
  • Core identification to
    DIN VDE 0293-308
    1-core version - core colour BK
  • Cores stranded in layer
  • Outer sheath of non-cross-linked,
    halogen-free thermoplastic polymer
    compound
  • Sheath colour: grey (RAL 7035)
Properties
Tests
  • Corrosive nature of combustion gases
    (halogen-free verification) acc. to
    DIN VDE 0482-267 / HD 602 /
    DIN EN 50267-2-2 / IEC 60754-2
  • Behaviour in fire self-extinguishing and
    flame retardant to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Low smoke
    acc. to DIN VDE 0472-818
Note
  • re = round conductor, single-wire
    rm = round conductor, multi-wire
  • x = without GN-YE conductor
  • O-version: single-core conductor with
    black core insulation. Cables between two
    and seven cores are without GN-YE core.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
This plastic-sheathed cable of defined behaviour in case of fire is used for installations in residential dwellings, public buildings as well as in industrial constructions. Suitable for applications in dry, damp or wet environments for installation above, on, in and beneath plaster, as well as in masonry and concrete walls, not however for embedding in vibration, compacted or tamped concrete. The cable is also approved for outdoor applications provided these are not exposed to direct sunlight radiation. Installation of this cable in earth or in water is not permitted.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

51970

1 x 1,5

re

8,3

14,4

39,0

16

51976

2 x 1,5

re

8,9

29,0

82,0

16

51981

3 x 1,5

re

9,2

43,0

92,0

16

51983

4 x 1,5

re

9,9

58,0

115,0

16

51991

7 x 1,5

re

11,5

101,0

167,0

16

51971

1 x 2,5

re

9,0

24,0

47,0

14

51977

2 x 2,5

re

10,0

48,0

110,0

14

51982

3 x 2,5

re

10,6

72,0

128,0

14

51984

4 x 2,5

re

11,0

96,0

152,0

14

51972

1 x 4

re

9,5

38,0

62,0

12

51978

2 x 4

re

11,5

77,0

160,0

12

51985

4 x 4

re

13,4

154,0

244,0

12

51973

1 x 6

re

10,0

58,0

83,0

10

51979

2 x 6

re

12,4

115,0

208,0

10

51986

4 x 6