PBE-K

Pressure balance element

Produktfoto
Description

PBE-K

Description

Pressure balance element made by polyamide. With semi permeable membrane that allows air flow but blocks moisture.

Downloads
Data sheet

metric thread

Part no.

light grey

Part no.

black

Size

Metr.

Spanner
size

mm

Thread
length

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

904492

904494

M12 x 1,5

17,0

6,6

100

o. r.

o. r.

o. r.

904493

904495

M12 x 1,5

17,0

10,0

100

o. r.

o. r.

o. r.