KVA

Sealing insert

Produktfoto
Properties
  • Large-area cable sealing
  • Easy to assemble
Description

KVA sealing insert ASI

Description

Sealing inserts made of Soft-PVC for use with KVA gland bodies. Profile fits into ASI-bus cable.

Downloads
Data sheet

Part no.

Size

PG

Size

metric

Sealing
insert
colour

Cable Ø

from / to

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

97389

11

M20 x 1,5

black/left

-

100

o. r.

o. r.

o. r.

97396

11

M20 x 1,5

white/right

-

100

o. r.

o. r.

o. r.