LT-FG-Clean

Conduit gland, stainless steel

Produktfoto
Properties
  • High corrosion resistance

  • The smooth surface prevents to adhere harmful micro organisms

  • Easy, fast and less expensive cleaning supplies

  • No threads are exposed

  • High tightness

  • No enter from water and dirt from outside

  • High mechanical load capacity

Note

Suitable protection tubes:

Anaconda Sealtite FG-Clean, also possible EF, HTDL, OR, HC, HCX, ZHLS, HFX

Description

LT-FG-Clean

Description

Highest requirements to cleanliness and cleaning.

Downloads
Data sheet

metric thread

Part no.

Size

Metric

Suitable for
tube ND

Suitable
for tube
outer Ø

Inner Ø

Spanner
size

mm

Thread
length

mm

Height

mm

Angle
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

906928

M16 x 1,5

3/8

17,8

10,4

27

11,5

48

31,2

50

o. r.

o. r.

o. r.

906929

M20 x 1,5

1/2

21,1

13,8

30

13,0

50

34,6

50

o. r.

o. r.

o. r.

906843

M25 x 1,5

3/4

26,4

18,5

36

15,0

57

41,6

25

o. r.

o. r.

o. r.

906844

M32 x 1,5

1

33,1

23,8

46

15,0

68

53,1

10

o. r.

o. r.

o. r.

906845

M40 x 1,5

1 1/4

41,8

31,9

54

16,0

75

62,4

5

o. r.

o. r.

o. r.

906846

M50 x 1,5

1 1/2

47,8

36,9

63

18,0

82

72,7

5

o. r.

o. r.

o. r.